主页 电源管理 LED 驱动器 背光 LED 驱动器

用于全桥相移技术的 CCFL 控制器

产品详情

Vin (min) (V) 8 Vin (max) (V) 30 Switching frequency (max) (kHz) 100 Operating temperature range (°C) -40 to 85 Rating Catalog
Vin (min) (V) 8 Vin (max) (V) 30 Switching frequency (max) (kHz) 100 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • 8-V to 30-V Input Voltage Range
  • Full Bridge Topology With Integrated Gate Drives for 4 NMOS Switches
  • Synchronizable Constant Frequency Operation
  • Programmable Phase Delays of Operating Frequency for Master-Slave Operation
  • Lamp Voltage and Lamp Current Regulation
  • Analog and Burst Dimming
  • Configurable Distributed Burst Dimming in Multiple Controller Applications
  • Programmable Voltage Regulation Timeout for Startup and Fault Conditions
  • Open-Lamp and Short-Circuit Protection
  • Internal Over-Temperature Protection
  • Undervoltage Lockout
  • 30-pin TSSOP Package
  • APPLICATIONS
    • CCFL Backlight Power Supplies for Desktop Monitors and LCD TVs
    • CCFL Backlight Power Supplies for Notebook Computers

Distributed Dimming is a registered trademark of Texas Instruments.

  • 8-V to 30-V Input Voltage Range
  • Full Bridge Topology With Integrated Gate Drives for 4 NMOS Switches
  • Synchronizable Constant Frequency Operation
  • Programmable Phase Delays of Operating Frequency for Master-Slave Operation
  • Lamp Voltage and Lamp Current Regulation
  • Analog and Burst Dimming
  • Configurable Distributed Burst Dimming in Multiple Controller Applications
  • Programmable Voltage Regulation Timeout for Startup and Fault Conditions
  • Open-Lamp and Short-Circuit Protection
  • Internal Over-Temperature Protection
  • Undervoltage Lockout
  • 30-pin TSSOP Package
  • APPLICATIONS
    • CCFL Backlight Power Supplies for Desktop Monitors and LCD TVs
    • CCFL Backlight Power Supplies for Notebook Computers

Distributed Dimming is a registered trademark of Texas Instruments.

The TPS68000 device provides a power supply controller solution for CCFL backlight applications in a large variety of applications. The wide input voltage range of 8 V to 30 V makes it suitable to be powered directly from regulated 12-V or 24-V rails, or any other source with output voltages in this range. When using a 10% accurate regulated 5-V rail, it also can be used in notebook computers or other portable battery-powered equipment having lower minimum supply voltages. The controller is capable of driving the gates of all 4 NMOS switches directly without the need for any additional circuitry, like dedicated gate drivers or gate-drive transformers. The wide input voltage range also makes it easy to design CCFL converters with higher input voltages like 120 V or 400 V available at the output of a power factor correction unit. The TPS68000 also supports CCFL converter circuits driving multi-lamp applications, either by using higher power-rated switches and transformers, or using several TPS68000s synchronized. When synchronized, they can be operated either at the same frequency and phase, or phase shifted to minimize RMS input current. Already implemented smart dimming features, such as support of distributed dimming, also help to optimize the performance of multi-controller applications.

To start the lamp, an automatic strike control is implemented. It smoothly increases the lamp voltage by sweeping the operating frequency across the self resonance frequency of the transformer-series capacitor resonant circuit. During this time the maximum lamp voltage is limited and regulated by a voltage control loop until the lamp current increases to a value allowing the current control loop to take over control. The lamp current is regulated over a wide current range. To set the lamp brightness, analog and PWM dimming circuits are implemented. Analog and PWM dimming can be used independent of each other to control lamp brightness over a wide range.

To protect the circuit during fault conditions, for example broken, disconnected, or shorted lamps, overvoltage protection and overcurrent protection circuits are implemented. To protect the TPS68000 from overheating, an internal temperature sensor is implemented that triggers controller turn-off at an excessive device temperature.

The device is packaged in a 30-pin TSSOP package measuring 6,4 mm x 7,8 mm (DBT).

The TPS68000 device provides a power supply controller solution for CCFL backlight applications in a large variety of applications. The wide input voltage range of 8 V to 30 V makes it suitable to be powered directly from regulated 12-V or 24-V rails, or any other source with output voltages in this range. When using a 10% accurate regulated 5-V rail, it also can be used in notebook computers or other portable battery-powered equipment having lower minimum supply voltages. The controller is capable of driving the gates of all 4 NMOS switches directly without the need for any additional circuitry, like dedicated gate drivers or gate-drive transformers. The wide input voltage range also makes it easy to design CCFL converters with higher input voltages like 120 V or 400 V available at the output of a power factor correction unit. The TPS68000 also supports CCFL converter circuits driving multi-lamp applications, either by using higher power-rated switches and transformers, or using several TPS68000s synchronized. When synchronized, they can be operated either at the same frequency and phase, or phase shifted to minimize RMS input current. Already implemented smart dimming features, such as support of distributed dimming, also help to optimize the performance of multi-controller applications.

To start the lamp, an automatic strike control is implemented. It smoothly increases the lamp voltage by sweeping the operating frequency across the self resonance frequency of the transformer-series capacitor resonant circuit. During this time the maximum lamp voltage is limited and regulated by a voltage control loop until the lamp current increases to a value allowing the current control loop to take over control. The lamp current is regulated over a wide current range. To set the lamp brightness, analog and PWM dimming circuits are implemented. Analog and PWM dimming can be used independent of each other to control lamp brightness over a wide range.

To protect the circuit during fault conditions, for example broken, disconnected, or shorted lamps, overvoltage protection and overcurrent protection circuits are implemented. To protect the TPS68000 from overheating, an internal temperature sensor is implemented that triggers controller turn-off at an excessive device temperature.

The device is packaged in a 30-pin TSSOP package measuring 6,4 mm x 7,8 mm (DBT).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Highly Efficient Phase Shift Full Bridge CCFL Controller 数据表 (Rev. A) 2006年 2月 17日
EVM 用户指南 TPS68000EVM-202 Dual Lamp Evaluation Module 2007年 4月 4日
EVM 用户指南 TPS68000EVM-166 2007年 3月 15日
EVM 用户指南 TPS68000EVM-161 (Rev. A) 2007年 3月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
TSSOP (DBT) 30 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频