TPS728
- Very Low Dropout: 230mV Typical at 200mA
- 3% Accuracy Over Load/Line/Temperature
- Low IQ: 50µA in Active Mode
- Available in Fixed-Output Voltages From 0.9V to 3.6V Using Innovative Factory EEPROM Programming
- VSET Pin Toggles Output Voltage Between Two Preset Levels
- Preset Output Voltage Levels Can Be EEPROM-Programmed To Any Combination
- High PSRR: 65dB at 1kHz
- Stable with a 1.0µF Ceramic Capacitor
- Thermal Shutdown and Over-Current Protection
- Available in Wafer-Level Chip Scale and 2mm x 2mm SON Packages
- APPLICATIONS
- Power Rails with Programming Mode
- Dual Voltage Levels for Power-Saving Mode
- Leakage Reduction for 90nm and 65nm Processors
- Wireless Handsets, Smart Phones, PDAs
- MP3 Players and Other Handheld Products
All trademarks are the property of their respective owners.
The TPS728xx series of low-dropout linear regulators (LDOs), with a selectable dual-voltage level output, is designed specially for applications that require two levels of output voltage regulation. Programming fuses and memory cards, reducing leakage effects, and conserving power in nanometric processes are some application examples.
The VSET pin is used to select one of two output voltage levels preset through innovative factory EEPROM programming. A precision bandgap and error amplifier provides an overall 3% accuracy over load, line, and temperature extremes.
Ultra-small wafer chip scale (WCSP) and 2mm x 2mm SON packages make the TPS728xx series ideal for handheld applications.
This family of devices is fully specified over a temperature range of TJ = -40°C to +125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 200mA Low Dropout Linear Regulator with Pin-Selectable Dual-Voltage Level Output 数据表 | 2007年 8月 28日 | |||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 | ||
应用手册 | Saving Valuable Board Space with Dynamic Voltage Scaling in Portable Devices | 2007年 11月 30日 | ||||
EVM 用户指南 | TPS728185315EVM267 | 2007年 10月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZU) | 5 | 查看选项 |
WSON (DRV) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。