TPS7A4501 状态: ACTIVE

单路输出 LDO、1.5A、可调节 (1.21V 至 20V)、低噪声、快速瞬态响应

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TPS7A4501TPS7A4515 TPS7A4518 TPS7A4525 TPS7A4533 
Iout(Max)(A)1.5  1.5  1.5  1.5  1.5  
Vdo(Typ)(mV)300  300  300  300  300  
Iq(Typ)(mA)1  1  1  1  1  
Vin(Min)(V)2.1  2.1  2.1  2.1  2.1  
Vin(Max)(V)20  20  20  20  20  
Vout(Min)(V)1.21  1.5  1.8  1.21  3.3  
Vout(Max)(V)20  1.5  1.8  2.5  3.3  
Output Capacitor(uF)10  10  10  10  10  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.5  1.8  2.5  3.3  
Adj Output Options(V)1.21      
Pin/Package5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263  5DDPAK/TO-263, 6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 样片样片样片样片样片
 库存库存库存库存库存

产品信息

特性

  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • High Output Voltage Accuracy : 1% at 25°C
  • Dropout Voltage: 300 mV
  • Low Noise: 35 µVRMS (10 Hz to 100 kHz)
  • High Ripple Rejection: 68 dB
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, 3.3 V
  • Adjustable Output from 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable with 10-µF Output Capacitor
  • Stable with Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • APPLICATIONS
    • 3.3-V to 2.5-V Logic Power Supplies
    • Post Regulator for Switching Supplies
    • Wireless Infrastructure
    • Radio-Frequency Systems

PowerPAD, PowerFLEX are trademarks of Texas Instruments.

说明

The TPS7A45xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 300 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout, as with many other regulators. In addition to fast transient response, the TPS7A45xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TPS7A45xx regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TPS7A45xx regulators are available in the 5-pin TO-263 (KTT) and 6-pin TO-223 (DCQ) packages.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
TPS7A4501DCQRPREVIEW-40 to 125 SOT-223 (DCQ) | 6 查看 2500
TPS7A4501KTTRACTIVE-40 to 1251.45 | 1kuDDPAK/TO-263 (KTT) | 5 查看 500 | LARGE T&R采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPS7A4501KTTR截至 4:27 PM GMT, 2009年 7月 3日截至 4:27 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 5 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPS7A4501DCQR      查看
TPS7A4501KTTR 符合 RoHS Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPS7A4501 最新技术文档 Help

数据表

用户指南

  • TPS7A45xxEVM-385  (PDF 262 KB)  196 次查看
    2008年 10月 8日  (英文內容)

查看 单通道 LDO 的用户指南

工具与软件

名称型号 公司 工具/软件类型
TPS7A4501EVM-385 评估模块TPS7A4501EVM-385Texas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here