TSB43EC42 状态: ACTIVE

具有 DTCP 和 AES-128 加密(用于传送 I)的集成 1394a Phy 和链路,用于消费类电子产品

      
         
此产品变更时通知我


数据表

Download - PDF Icon
 

功能方框图


enlarge 放大

 TSB43EA42 TSB43EC42
Speed(Max)(Mbps) 400  
Pin/Package144BGA  144BGA  
Operating Temp Range(Celsius)0 to 70  0 to 70  
RatingCatalog  Catalog  
 样片样片
 库存库存

产品信息

特性

  • 1394 Features
    • Integrated 400/200/100-Mbps 2-port/3-port PHY
    • Compliant with IEEE Std 1394-1995 and IEEE Std 1394a-2000
    • Supports bus manager functions and automatic 1394 self-id verification
    • Separate asynchronous acknowledgement (Ack) buffers decrease Ack-tracking burden on external CPU
  • DTCP and AES Encryption Support for MPEG-DVB and DSS (TSB43EA42/43 and TSB43EC42/43 Only)
    • DTCP encryption support on 1394 bus
    • AES128 encryption support on HSDI path (TSB43EC42/43 only)
    • Support for up to two encrypted/decrypted streams at one time
    • Full or restricted AKE performed with hardware assist
    • Secure method for loading DTCP and AES128 information using Ex-CPU interface
    • Localization support compliant with DTCP draft revision 1.51.
  • Video Interfaces
    • Two configurable high-speed data ports for video data
      • One port configurable as parallel or serial
      • One port serial only
    • Pass-through modes for HSDI0 and HSDI1
    • Packet Insertion - Two insertion buffers per HSDI for PAT, PMT, SIT, and DIT packets
    • PID filtering (32 PID filters per HSDI port)
  • External CPU Interfaces
    • Motorola 68K-style 16-bit asynchronous interface
    • SRAM-like 16-bit asynchronous interface
    • PCI interface (33 MHz) compliant to PCI specification version 3.0 (supports PCI slave and master functions)
  • DMA
    • Higher asynchronous throughput with DMA hardware enhancements (available in PCI mode only)
    • Internal DMA controller - Asynchronous, asynchronous Stream TX/RX
      • General DMA
      • Auto-response DMA for SBP2 transactions
  • Data Buffers
    • Two 4-KByte isochronous buffers for video data
    • Two 2-KByte asynchronous/asynchronous stream transmit buffers
    • Two 2-KByte asynchronous/asynchronous stream receive buffers
    • One 1-KByte self-ID buffer
    • Insertion buffers for MPEG-DVB/DSS packet insertion
    • Programmable data/space available indicators for buffer flow control
  • Hardware Packet Formatting for the Following Standards
    • IEC61883-1 (general)
    • IEC61883-2 (SD-DVCR)
    • IEC61883-4 (MPEG2-TS)
    • IEC61883-7 (ITU-R BO.1294 System B) - DSS
    • Generic 61883 mode
    • Asynchronous packets
    • Asynchronous streams
    • PHY packets (including self-IDs)
    • MPEG4 supported under IEC61883-4 (no new requirement for MPEG4 over 1394)
  • Additional Features
    • JTAG interface to support post-assembly scan of device I/O - boundary scan
    • Unique "binding" method for protecting sensitive data on the circuit board traces at the Ex-CPU interface
    • Unique "EMI-AES Binding" method to prevent protected data from being transmitted in the clear.

说明

The TSB43Ex42/43 is high-performance consumer electronics 1394 link layer and integrated physical layer device designed for digitally interfacing advanced video consumer electronics applications. It supports formatting and transmission of IEC61883 data, including IEC61883-1 (general), IEC61883-2 (SD-DVCR), IEC61883-4 (MPEG2-TS), and IEC61883-7 (ITU-R BO.1294 SystemB-DSS). TSB43Ex42/43 also supports standard 1394 data types, such as asynchronous, asynchronous streams, and PHY packets.

The TSB43EAxx/ECxx version incorporates DTCP (M6) baseline per the DTLA (5C) specification to support transmit and receive of up to two MPEG2 transport streams with encryption and decryption. The TSB43EAxx/ECxx version also includes hardware acceleration for content key generation.

The TSB43EBxx devices are identical to the TSB43EAxx/ECxx devices, except without implementation of the encryption/decryption features. The TSB43EB42xx/43xx devices allow customers that do not require the encryption/decryption features to incorporate the TSB43Ex42/43 function without becoming DTLA licensees.

The TSB43Ex42/43 features an integrated 2-port/3-port PHY. The PHY operates at 100 Mbps, 200 Mbps, or 400 Mbps. They follow all requirements as stated in IEEE Std 1394-1995 and IEEE Std 1394a-2000.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
TSB43EC42ZGUACTIVE0 to 707.95 | 1kuBGA (ZGU) | 144 126 | JEDEC TRAY (10+1)采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TSB43EC42ZGU截至 4:24 PM GMT, 2009年 7月 3日截至 4:24 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TSB43EC42ZGU 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TSB43EC42 最新技术文档 Help

数据表

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here