产品详情

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 5.5 Vs (min) (V) 2.5 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.005 Input bias current (±) (max) (nA) 500 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 5.5 VICR (min) (V) 0.8
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 5.5 Vs (min) (V) 2.5 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.005 Input bias current (±) (max) (nA) 500 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 5.5 VICR (min) (V) 0.8
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Low Supply Current: 8 µA (Max)
  • Supply Voltage: 2.5 V to 5.5 V
  • Output FET Provides Down Translation
  • Small Package: SOT-563
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance
    • 2500-V Human-Body Model (JESD-A114E)
    • 250-V Machine Model
      (EIA/JESD A115-A)
    • 1500-V Charged-Device Model (JESD22-C101-A Level III)

  • Low Supply Current: 8 µA (Max)
  • Supply Voltage: 2.5 V to 5.5 V
  • Output FET Provides Down Translation
  • Small Package: SOT-563
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance
    • 2500-V Human-Body Model (JESD-A114E)
    • 250-V Machine Model
      (EIA/JESD A115-A)
    • 1500-V Charged-Device Model (JESD22-C101-A Level III)

The TXS03121 is a comparator designed for battery monitoring applications. It can be operated with a voltage of 2.5 V to 5.5 V. The reference voltage is applied to the –IN terminal, whereas the voltage to be monitored is connected to +IN. When the voltage at +IN is greater than the voltage at –IN, the output FET is turned On. When the voltage at +IN is less than the voltage at –IN, the output FET is turned Off. The source (S) of the output FET can be connected to 1.1 V to 3.6 V, which allows the output signal to be level translated to another voltage value. The voltage at V+ must be greater than or equal to the voltage at S. The voltage at S must be greater than or equal to the voltage at D (V+ ≥ VS ≥ VD).

The TXS03121 is a comparator designed for battery monitoring applications. It can be operated with a voltage of 2.5 V to 5.5 V. The reference voltage is applied to the –IN terminal, whereas the voltage to be monitored is connected to +IN. When the voltage at +IN is greater than the voltage at –IN, the output FET is turned On. When the voltage at +IN is less than the voltage at –IN, the output FET is turned Off. The source (S) of the output FET can be connected to 1.1 V to 3.6 V, which allows the output signal to be level translated to another voltage value. The voltage at V+ must be greater than or equal to the voltage at S. The voltage at S must be greater than or equal to the voltage at D (V+ ≥ VS ≥ VD).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 Comparator With Output Voltage-Level Translation 数据表 (Rev. A) 2009年 1月 6日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SOT-5X3 (DRL) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频