UC2853

正在供货

75kHz 双极连续导通模式 (CCM) PFC 控制器,-25°C 至 85°C

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
UCC28180 正在供货 具有增强启动和瞬态响应功能的 18kHz 至 250kHz CCM PFC 控制器 enhanced startup and transient response

产品详情

Vin (max) (V) 40 Operating temperature range (°C) -25 to 85 Control mode CCM Topology Boost, PFC controller Rating Catalog Features Average current mode, Continuous Control Mode, Overvoltage protection Duty cycle (max) (%) 95
Vin (max) (V) 40 Operating temperature range (°C) -25 to 85 Control mode CCM Topology Boost, PFC controller Rating Catalog Features Average current mode, Continuous Control Mode, Overvoltage protection Duty cycle (max) (%) 95
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Complete 8-pin Power Factor Solution
  • Reduced External Components
  • RMS Line Voltage Compensation
  • Precision Multiplier/Squarer/Divider
  • Internal 75kHz Synchronizable Oscillator
  • Average Current Mode PWM Control
  • Overvoltage Protection Comparator
  • High Current, Clamped Gate Driver
  • Complete 8-pin Power Factor Solution
  • Reduced External Components
  • RMS Line Voltage Compensation
  • Precision Multiplier/Squarer/Divider
  • Internal 75kHz Synchronizable Oscillator
  • Average Current Mode PWM Control
  • Overvoltage Protection Comparator
  • High Current, Clamped Gate Driver

The UC3853 provides simple, yet high performance active power factor correction. Using the same control technique as the UC1854, this 8-pin device exploits a simplified architecture and an internal oscillator to minimize external component count. The UC3853 incorporates a precision multiplier/squarer/divider circuit, voltage and current loop error amplifiers, and a precision voltage reference to implement average current mode control with RMS line voltage compensation. This control technique maintains constant loop gain with changes in input voltage, which minimizes input line current distortion over the worldwide input voltage range.

The internal 75kHz oscillator includes an external clock input, allowing synchronization to downstream converters. Additionally, the device features an overvoltage protection comparator, a clamped MOSFET gate driver which self-biases low during undervoltage lockout, and low startup and supply current.

These devices are available in 8-pin plastic and ceramic dual in-line (DIP) packages, and 8-lead small outline (SOIC) packages. The UC1853 is specified for operation from \x9655°C to +125°C, the UC2853 is specified for operation from \x9625°C to +85°C, and the UC3853 is specified for operation from 0°C to +70°C.

The UC3853 provides simple, yet high performance active power factor correction. Using the same control technique as the UC1854, this 8-pin device exploits a simplified architecture and an internal oscillator to minimize external component count. The UC3853 incorporates a precision multiplier/squarer/divider circuit, voltage and current loop error amplifiers, and a precision voltage reference to implement average current mode control with RMS line voltage compensation. This control technique maintains constant loop gain with changes in input voltage, which minimizes input line current distortion over the worldwide input voltage range.

The internal 75kHz oscillator includes an external clock input, allowing synchronization to downstream converters. Additionally, the device features an overvoltage protection comparator, a clamped MOSFET gate driver which self-biases low during undervoltage lockout, and low startup and supply current.

These devices are available in 8-pin plastic and ceramic dual in-line (DIP) packages, and 8-lead small outline (SOIC) packages. The UC1853 is specified for operation from \x9655°C to +125°C, the UC2853 is specified for operation from \x9625°C to +85°C, and the UC3853 is specified for operation from 0°C to +70°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 High Power Factor Preregulator 数据表 1999年 9月 5日
应用手册 DN-77 Overcurrent Shutdown with the UC3853 1999年 9月 5日
应用手册 DN-78 UC3853 Demo Board 1999年 9月 5日
应用手册 U-159 Boost Power Factor Corrector Design with the UC3853 1999年 9月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
PDIP (P) 8 查看选项
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频