UC3715
- Single Input (PWM and TTL Compatible)
- High-Current Power FET Driver, 1-A Source and
2-A Sink - Auxiliary Output FET Driver, 0.5-A Source and
1-A Sink - Time Delays Between Power and Auxiliary Outputs
Independently Programmable from 50 to 500-ns - Time Delay or True Zero-Voltage Operation Independently
Configurable for Each Output - Switching Frequency to 1 MHz
- Typical 50-ns Propagation Delays
- ENBL Pin Activates 220-µA Sleep Mode
- Power Output is Active-Low in Sleep Mode
- Synchronous Rectifier Driver
These two families of high speed drivers are designed to provide drive waveforms for complementary switches. Complementary switch configurations are commonly used in synchronous rectification circuits and active clamp/reset circuits, which provide zero voltage switching. In order to facilitate the soft switching transitions, independently programmable delays between the two output waveforms are provided on these drivers. The delay pins also have true-zero voltage-sensing capability which allows immediate activation of the corresponding switch when zero voltage is applied. These devices require a PWM-type input to operate and interface with commonly available PWM controllers.
In the UC1714 series, the AUX output is inverted to allow driving a p-channel MOSFET. In the UC1715 series, the two outputs are configured in a true complementary fashion.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Complementary Switch FET Drivers 数据表 (Rev. B) | 2012年 4月 5日 | |||
应用简报 | 了解峰值源电流和灌电流 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用简报 | 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
更多文献资料 | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 2018年 10月 29日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
更多文献资料 | MOSFET 和 IGBT 栅极驱动器电路的基本原理 | 最新英语版本 (Rev.A) | 2018年 4月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点