UCC2581

正在供货

具有 -40°C 至 85°C 工作温度范围的 15V 1A 微功耗电压模式 PWM 控制器

产品详情

Vin (max) (V) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage Topology Boost, Flyback, Forward Rating Catalog Features Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 83
Vin (max) (V) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage Topology Boost, Flyback, Forward Rating Catalog Features Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 83
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Low 85µA Startup Current
  • Low 300µA Operating Current
  • Automatically Disabled Startup Preregulator
  • Programmable Minimum Duty Cycle with Cycle Skipping
  • Programmable Maximum Duty Cycle
  • Output Current 1A Peak Source and Sink
  • Programmable Soft Start
  • Programmable Oscillator Frequency
  • External Oscillator Synchronization Capability

  • Low 85µA Startup Current
  • Low 300µA Operating Current
  • Automatically Disabled Startup Preregulator
  • Programmable Minimum Duty Cycle with Cycle Skipping
  • Programmable Maximum Duty Cycle
  • Output Current 1A Peak Source and Sink
  • Programmable Soft Start
  • Programmable Oscillator Frequency
  • External Oscillator Synchronization Capability

The UCC3581 voltage mode pulse width modulator is designed to control low power isolated DC - DC converters in applications such as Subscriber Line Power (ISDN I.430). Primarily used for single switch forward and flyback converters, the UCC3581 features BiCMOS circuitry for low startup and operating current, while maintaining the ability to drive power MOSFETs at frequencies up to 100kHz. The UCC3581 oscillator allows the flexibility to program both the frequency and the maximum duty cycle with two resistors and a capacitor. A TTL level input is also provided to allow synchronization to an external frequency source.

The UCC3581 includes programmable soft start circuitry, overcurrent detection, a 7.5V linear preregulator to control chip VDD during startup, and an on-board 4.0V logic supply.

The UCC3581 provides functions to maximize light load efficiency that are not normally found in PWM controllers.

A linear preregulator driver in conjunction with an external depletion mode N-MOSFET provides initial controller power. Once the bootstrap supply is functional, the preregulator is shut down to conserve power. During light load, power is saved by providing a programmable minimum duty cycle clamp. When a duty cycle below the minimum is called for, the modulator skips cycles to provide the correct average duty cycle required for output regulation. This effectively reduces the switching frequency, saving significant gate drive and power stage losses.

The UCC3581 is available in 14-pin plastic and ceramic dual-in-line packages and in a 14-pin narrow body small outline IC package (SOIC). The UCC1581 is specified for operation from –55°C to +125°C, the UCC2581 is specified for operation from –40°C to +85°C, and the UCC3581 is specified for operation from 0°C to +70°C.

The UCC3581 voltage mode pulse width modulator is designed to control low power isolated DC - DC converters in applications such as Subscriber Line Power (ISDN I.430). Primarily used for single switch forward and flyback converters, the UCC3581 features BiCMOS circuitry for low startup and operating current, while maintaining the ability to drive power MOSFETs at frequencies up to 100kHz. The UCC3581 oscillator allows the flexibility to program both the frequency and the maximum duty cycle with two resistors and a capacitor. A TTL level input is also provided to allow synchronization to an external frequency source.

The UCC3581 includes programmable soft start circuitry, overcurrent detection, a 7.5V linear preregulator to control chip VDD during startup, and an on-board 4.0V logic supply.

The UCC3581 provides functions to maximize light load efficiency that are not normally found in PWM controllers.

A linear preregulator driver in conjunction with an external depletion mode N-MOSFET provides initial controller power. Once the bootstrap supply is functional, the preregulator is shut down to conserve power. During light load, power is saved by providing a programmable minimum duty cycle clamp. When a duty cycle below the minimum is called for, the modulator skips cycles to provide the correct average duty cycle required for output regulation. This effectively reduces the switching frequency, saving significant gate drive and power stage losses.

The UCC3581 is available in 14-pin plastic and ceramic dual-in-line packages and in a 14-pin narrow body small outline IC package (SOIC). The UCC1581 is specified for operation from –55°C to +125°C, the UCC2581 is specified for operation from –40°C to +85°C, and the UCC3581 is specified for operation from 0°C to +70°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
UCC28C50 正在供货 工业类 30V 低功耗电流模式 PWM 控制器,7V/6.6V UVLO,100% 占空比 Supports Buck, Boost, Flyback topologies

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 MicroPower Voltage Mode PWM 数据表 (Rev. B) 2003年 2月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
SOIC (D) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频