UCC2817

正在供货

具有 16V/10V UVLO、温度范围为 -40°C 至 85°C 的 6kHz 至 220kHz CCM PFC 控制器

产品详情

Vin (max) (V) 18 Operating temperature range (°C) -40 to 85 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150 W applications, < 150W Applications, > 750 W applications, > 750W Applications, Average current mode, Continuous Control Mode, Enable, OVP, Overvoltage protection Duty cycle (max) (%) 100
Vin (max) (V) 18 Operating temperature range (°C) -40 to 85 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150 W applications, < 150W Applications, > 750 W applications, > 750W Applications, Average current mode, Continuous Control Mode, Enable, OVP, Overvoltage protection Duty cycle (max) (%) 100
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Controls Boost Preregulator to Near-Unity Power Factor
  • Limits Line Distortion
  • World Wide Line Operation
  • Over-Voltage Protection
  • Accurate Power Limiting
  • Average Current Mode Control
  • Improved Noise Immunity
  • Improved Feed-Forward Line Regulation
  • Leading Edge Modulation
  • 150-µA Typical Start-Up Current
  • Low-Power BiCMOS Operation
  • Up to 18-V Operation
  • Frequency Range 6 kHz to 220 kHz
  • Controls Boost Preregulator to Near-Unity Power Factor
  • Limits Line Distortion
  • World Wide Line Operation
  • Over-Voltage Protection
  • Accurate Power Limiting
  • Average Current Mode Control
  • Improved Noise Immunity
  • Improved Feed-Forward Line Regulation
  • Leading Edge Modulation
  • 150-µA Typical Start-Up Current
  • Low-Power BiCMOS Operation
  • Up to 18-V Operation
  • Frequency Range 6 kHz to 220 kHz

The UCCx817 and UCCx818 family provides all the functions necessary for active power factor-corrected preregulators. The controller achieves near-unity power factor by shaping the AC input line current waveform to correspond to that of the AC input line voltage. Average current mode control maintains stable, low distortion sinusoidal line current.

Designed in Texas Instrument’s BiCMOS process, the UCCx817 and UCCx818 offers new features such as lower start-up current, lower power dissipation, overvoltage protection, a shunt UVLO detect circuitry, a leading-edge modulation technique to reduce ripple current in the bulk capacitor, and an improved, low-offset (±2-mV) current amplifier to reduce distortion at light load conditions.

The UCCx817 and UCCx818 family provides all the functions necessary for active power factor-corrected preregulators. The controller achieves near-unity power factor by shaping the AC input line current waveform to correspond to that of the AC input line voltage. Average current mode control maintains stable, low distortion sinusoidal line current.

Designed in Texas Instrument’s BiCMOS process, the UCCx817 and UCCx818 offers new features such as lower start-up current, lower power dissipation, overvoltage protection, a shunt UVLO detect circuitry, a leading-edge modulation technique to reduce ripple current in the bulk capacitor, and an improved, low-offset (±2-mV) current amplifier to reduce distortion at light load conditions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 UCC2817, UCC2818, UCC3817 and UCC3818 BiCMOS Power Factor Pregulator 数据表 (Rev. K) PDF | HTML 2016年 10月 1日
用户指南 UCC3817 BiCMOS Power Factor Preregulator Evaluation Board (Rev. D) 2014年 11月 13日
应用手册 Avoiding Audible Noise at Light Loads When Using Leading Edge Triggered PFC Con (Rev. C) 2011年 4月 13日
应用手册 Bootstrap Circuit for Green Mode Applications 2006年 1月 27日
应用手册 Startup Current transient of the Leading Edge Triggered PFC Controllers 2004年 6月 30日
应用手册 UCC3817 Current Sense Transformer Evaluation 2004年 2月 13日
应用手册 PFC Family Differences UCC3817A/18A/19A and UCC3817/18/19 2003年 8月 18日
应用手册 功率因子校正电路交流电要求 2002年 3月 28日
应用手册 Accurate PWM Duty Cycle Clamp 2002年 1月 25日
应用手册 DN-66 UC3854A/B and UC3855A/B Provide Power Limiting with Sinusoidal Input (Rev. A) 2001年 11月 6日
应用手册 Synchronizing a PFC Controller from a Down Stream Controller Gate Drive 2000年 11月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SLUC092 UCC2817/17A, UCC2818/18A, UCC3817/17A, UCC3818/18A MathCAD file

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
UCC2817 具有 16V/10V UVLO、温度范围为 -40°C 至 85°C 的 6kHz 至 220kHz CCM PFC 控制器 UCC2817A 具有 16V/10V UVLO 和较小栅极驱动电阻、温度范围为 -40°C 至 85°C 的 6kHz 至 220kHz CCM PFC 控制器 UCC2818 具有 10.5V/10V UVLO、温度范围为 -40°C 至 85°C 的 6kHz 至 220kHz CCM PFC 控制器 UCC2818A 具有 10.5V/10V UVLO 和较小栅极驱动电阻、温度范围为 -40°C 至 85°C 的 6kHz 至 220kHz CCM PFC 控制器 UCC3817 具有 16V/10V UVLO、温度范围为 0°C 至 70°C 的 6kHz 至 220kHz CCM PFC 控制器 UCC3817A 具有 16V/10V UVLO 和较小栅极驱动电阻、温度范围为 0°C 至 70°C 的 6kHz 至 220kHz CCM PFC 控制器 UCC3818 具有 10.5V/10V UVLO、温度范围为 0°C 至 70°C 的 6kHz 至 220kHz CCM PFC 控制器 UCC3818A 具有 10.5V/10V UVLO 和较小栅极驱动电阻、温度范围为 0°C 至 70°C 的 6kHz 至 220kHz CCM PFC 控制器
封装 引脚 下载
PDIP (N) 16 查看选项
SOIC (D) 16 查看选项
SOIC (DW) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频