UCC28221

正在供货

具有可编程最大占空比 13V/8V UVLO 的汽车类双路交错式 2MHz PWM 控制器

产品详情

Vin (max) (V) 14.5 Operating temperature range (°C) -40 to 105 Control mode Current Topology Flyback, Forward Rating Catalog Features Adjustable switching frequency, Current limiting, High-voltage startup, Input line monitor, Multi-topology, Programmable max duty cycle, Programmable slope compensation, Soft start Duty cycle (max) (%) 90
Vin (max) (V) 14.5 Operating temperature range (°C) -40 to 105 Control mode Current Topology Flyback, Forward Rating Catalog Features Adjustable switching frequency, Current limiting, High-voltage startup, Input line monitor, Multi-topology, Programmable max duty cycle, Programmable slope compensation, Soft start Duty cycle (max) (%) 90
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • 2-MHz High-Frequency Oscillator With 1-MHz Operation Per Channel
  • Matched Internal Slope Compensation Circuits
  • Programmable Maximum Duty Cycle Clamp 60% to 90% Per Channel
  • Peak Current Mode Control With Cycle-by-Cycle Current Limit
  • Current Sense Discharge Transistor for Improved Noise Immunity
  • Accurate Line Undervoltage and Overvoltage Sense With Programmable Hysteresis
  • Opto-Coupler Interface
  • 110-V Internal Start-Up JFET (UCC28221)
  • Operates From 12-V Supply (UCC28220)
  • Programmable Soft Start
  • 2-MHz High-Frequency Oscillator With 1-MHz Operation Per Channel
  • Matched Internal Slope Compensation Circuits
  • Programmable Maximum Duty Cycle Clamp 60% to 90% Per Channel
  • Peak Current Mode Control With Cycle-by-Cycle Current Limit
  • Current Sense Discharge Transistor for Improved Noise Immunity
  • Accurate Line Undervoltage and Overvoltage Sense With Programmable Hysteresis
  • Opto-Coupler Interface
  • 110-V Internal Start-Up JFET (UCC28221)
  • Operates From 12-V Supply (UCC28220)
  • Programmable Soft Start

The UCC28220 and UCC28221 are a family of BiCMOS interleaved dual channel PWM controllers. Peak current mode control is used to ensure current sharing between the two channels. A precise maximum duty cycle clamp can be set to any value between 60% and 90% duty cycle per channel.

The UCC28220 has an UVLO turnon threshold of
10 V for use in 12-V supplies while UCC28221 has a turnon threshold of 13 V for systems needing wider UVLO hysteresis. Both have 8-V turnoff thresholds.

Additional features include a programmable internal slope compensation with a special circuit which is used to ensure exactly the same slope is added to each channel and a high-voltage 110-V internal JFET for easier start-up for the wider hysteresis UCC28221 version.

The UCC28220 is available in both 16-pin SOIC and low-profile TSSOP packages. The UCC28221 also comes in 16-pin SOIC package and a slightly larger 20-pin TSSOP package to allow for high-voltage pin spacing to meet UL1950 creepage clearance safety requirements.

The UCC28220 and UCC28221 are a family of BiCMOS interleaved dual channel PWM controllers. Peak current mode control is used to ensure current sharing between the two channels. A precise maximum duty cycle clamp can be set to any value between 60% and 90% duty cycle per channel.

The UCC28220 has an UVLO turnon threshold of
10 V for use in 12-V supplies while UCC28221 has a turnon threshold of 13 V for systems needing wider UVLO hysteresis. Both have 8-V turnoff thresholds.

Additional features include a programmable internal slope compensation with a special circuit which is used to ensure exactly the same slope is added to each channel and a high-voltage 110-V internal JFET for easier start-up for the wider hysteresis UCC28221 version.

The UCC28220 is available in both 16-pin SOIC and low-profile TSSOP packages. The UCC28221 also comes in 16-pin SOIC package and a slightly larger 20-pin TSSOP package to allow for high-voltage pin spacing to meet UL1950 creepage clearance safety requirements.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
LM5034 正在供货 具有 P 沟道钳位 FET 的 100V 双通道交错式有源钳位电流模式控制器 Adds active clamp

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 UCC2822x Interleaved Dual PWM Controller With Programmable Max Duty Cycle 数据表 (Rev. G) PDF | HTML 2017年 4月 6日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 200-W Interleaved Forward Converter Design Review Using TI's UCC28221 PWM Contro 2004年 4月 19日
更多文献资料 Seminar 300 Topic 8 - Switching Power Supply Design Review 2001年 2月 15日
更多文献资料 Seminar 400 Topic 2 - Design of Flyback Transformers and Filter Inductors 2001年 2月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SLUC046 UCC28221 Application Design Tool

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
UCC28221 具有可编程最大占空比 13V/8V UVLO 的汽车类双路交错式 2MHz PWM 控制器
软件
计算工具
UCC28221-CALC UCC28221 MathCAD 计算实用程序
计算工具

UCC28221-CALC — UCC28221 MathCAD 计算实用程序

This Mathcad design tool was developed to use with the UCC28221 application note SLUA312.
封装 引脚 下载
SOIC (D) 16 查看选项
TSSOP (PW) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频