UCC3884

正在供货

温度范围为 0°C 至 70°C 的频率折返电流模式 PWM 控制器

产品详情

Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 78
Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 78
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Frequency Foldback Reduces Operating Frequency Under Fault Conditions
  • Accurate Programmable Volt-Second Clamp
  • Programmable Maximum Duty Cycle Clamp
  • Oscillator Synchronization
  • Overcurrent Protection
  • Shutdown With Full Soft Start
  • Wide Gain Bandwidth Amplifier (GBW > 2.5 MHz)
  • Current Mode Operation
  • Precision 5-V Reference
  • Frequency Foldback Reduces Operating Frequency Under Fault Conditions
  • Accurate Programmable Volt-Second Clamp
  • Programmable Maximum Duty Cycle Clamp
  • Oscillator Synchronization
  • Overcurrent Protection
  • Shutdown With Full Soft Start
  • Wide Gain Bandwidth Amplifier (GBW > 2.5 MHz)
  • Current Mode Operation
  • Precision 5-V Reference

The UCC3884 is a high performance current mode PWM controller intended for single ended switch mode power supplies. The chip implements a frequency foldback scheme that decreases the oscillator frequency as the output voltage falls below a programmed value. This technique decreases the average output current sourced into a low impedance load which can occur during an output short circuit or overload condition. Excessive short circuit current is more prevalent in high frequency converters where the propagation delay and switch turn-off time forces a minimum attainable duty cycle. An accurate volt-second clamp limits the duty cycle during line or load transient conditions which could otherwise saturate the transformer. The volt-second clamp may also be used with an external overvoltage protection circuit to handle fault conditions such as current sense disconnect or current transformer saturation.

The frequency foldback, volt-second clamp, cycle-by-cycle current limit, and overcurrent shutdown provide a rich set of protection features for use in peak current-mode pulse width modulators.

The UCC3884 is a high performance current mode PWM controller intended for single ended switch mode power supplies. The chip implements a frequency foldback scheme that decreases the oscillator frequency as the output voltage falls below a programmed value. This technique decreases the average output current sourced into a low impedance load which can occur during an output short circuit or overload condition. Excessive short circuit current is more prevalent in high frequency converters where the propagation delay and switch turn-off time forces a minimum attainable duty cycle. An accurate volt-second clamp limits the duty cycle during line or load transient conditions which could otherwise saturate the transformer. The volt-second clamp may also be used with an external overvoltage protection circuit to handle fault conditions such as current sense disconnect or current transformer saturation.

The frequency foldback, volt-second clamp, cycle-by-cycle current limit, and overcurrent shutdown provide a rich set of protection features for use in peak current-mode pulse width modulators.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
UCC2897A 正在供货 具有 P 沟道钳位 FET 和线路过压保护的 110V 有源钳位电流模式 PWM 控制器 Wider temperature range

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Frequency Foldback Current Mode PWM Controller 数据表 (Rev. C) 2008年 11月 20日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 U-164 The UCC3884 Frequency Foldback Pulse Width Modulator 1999年 9月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
SOIC (D) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频