ADS5424 评估模块 状态: ACTIVE

ADS5424EVM

      
         
此产品变更时通知我
  ADS5424EVM
名称ADS5424 Evaluation Module
状态ACTIVE
价格(US$)$99.00 
订购选项

产品说明

描述

The ADS5423/24 EVM provides a platform for evaluating the ADS5423/24 14-bit analog-to-digital converter (ADC) under various signals, references, and supply conditions. This document should be used in combination with the EVM schematic diagram supplied.

特性

  • Analog input to the ADC is provided via external SMA connectors. The single–ended input the user provides is converted to differential signal at the input of the device. One input path uses a differential amplifier, while the other input is transformer coupled.
  • The EVM provides an external SMA connector for input of the ADC clock. The single–ended input the user provides is converted to differential signal at the input of the device.
  • Digital output from the EVM is via a 40-pin connector. The digital outputs from the ADC are buffered before going to the connector.

包含项目

  • Datasheet

订购选项

 ADS5424EVM
名称 ADS5424 Evaluation Module
状态  ACTIVE 
价格(US$) $99.00 
订购
亚洲:
联系经销商
 

技术文档

用户指南

  • ADS5423/24/33 and ADS5411 EVM User Guide (slwu020b.pdf, 267 KB)
    2006年 2月 14日  下载(英文內容)

应用手册

  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    2008年 6月 8日  摘要(英文內容)
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    2008年 6月 2日  摘要(英文內容)
    

相关产品

相关器件
器件型号 名称 产品系列
ADS5424 5V 14 位 105MSPS 高性能双极性模数转换器 数据转换器 

支持和社区

其它支持资源