产品说明
描述
查看 ADS5545EVMThe ADS5545EVM is a circuit board that allows designers to evaluate the performance of Texas Instrument's ADS5545 device, a 14-bit 170 MSPS analog to digital converter. The circuit board allows for the ability to evaluate the ADS5545 operating in either DDR LVDS output mode or CMOS output mode. An onboard FPGA decodes the ADC output mode and provides the ADC data on a CMOS output header.
The evaluation module also allows designers to use wither a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments THS4509. Although not needed for device evaluation, an optional expansion module is available allowing for an easy method to program the ADC register through a USB port.
Important Notice
The ADS5545 evaluation module contains prototype ADS5545 samples which can be used for device evaluation purposes. Before purchasing the ADS5545 evaluation module, please read the TI literature number SLWL002.
特性
-
Isolated analog 3.3 V supplies and digital 3.3 V supplies
-
ADC evaluation in DDR LVDS mode
-
ADC evaluation in CMOS mode
-
CMOS logic analyzer output header
-
TI THS4509 or transformer coupled analog input path
-
Onboard programmable FPGA
-
FPGA power management provided by the TI TPS75003
-
Expansion module capability
包含项目