BQ24020EVM
bq24020 bqTINY-II 评估模块
BQ24020EVM
概述
The bq24020EVM is an evaluation tool for the bq24020 linear single-cell Li-Ion charger with autonomous USB and AC adapter power management in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24020 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A.
电池充电器 IC
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | QFN 和 SON PCB 连接 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024年 1月 5日 | |
证书 | BQ24020EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Single-Chip Li-Ion & Li-Pol Charger IC w/Autonomous USB-Port & AC Adapt 数据表 (Rev. E) | 2007年 11月 21日 |