有源滤波器设计应用 状态: ACTIVE

FILTERPRO

      
         
此产品变更时通知我
  FILTERPRO
名称Active Filter Design Application
状态ACTIVE
价格(US$)免费 
订购选项


产品说明

描述


查看  查看 FilterPro Screen

FilterPro™ Multiple Feedback (MFB) and Sallen-Key Design Program is a Windows application. This application designs MFB and Sallen-Key low-pass and high-pass filters using Voltage Feedback Op Amps, resistors and capacitors. It also supports a fully-differential version of the MFB circuit. This program includes Bessell, Butterworth, Chebychev, and linear phase filter types and can be used to design filters from 1 to 10 poles. The capacitor values in each stage can be either selected by the computer or entered by the designer. An "always on" prompt window provides context-sensitive help information to the user. The response of the filter is displayed on a graph, showing gain, phase and group delay over frequency.

A new version of FilterPro is now available, Version 2.0, that includes band-pass, notch, wide-band-pass, and band-reject circuits.

The FilterPro V2.0 band-pass circuit is based on the MFB circuit. Because the band-pass filter is most often used for tone detection and high Q filters usually need high gain, a method was found to make the gain equal to the Q of the filter. When this is done the sensitivity to variation of the passive components is reduced allowing for a more reproducible filter.

The FilterPro V2.0 notch circuit is a dual amplifier circuit whose sensitivity to variation of passive components is also reduced compared to the traditional twin-T circuit. This filter is often used to block specific tones such as 60 Hz, 120 Hz, 1kHz, etc.

The FilterPro V2.0 wide-band-pass filter uses a high-pass filter cascaded with a low-pass filter. This is very useful for band-pass filters with a Q of less than 1 because the passband response is easily made flat and because the filter types such as Bessell, Butterworth, etc. are used.

The FilterPro V2.0 band-reject filter uses a high-pass filter summed with a low-pass filter. This is useful to block a wide band of frequencies. It is also useful if the gain above the blocked band of frequencies is desired to be different than the gain below the blocked band.

特性

The completed design can be saved, loaded, or printed.

Installation Recommendations:

  • Download file to your hard drive
  • Unzip file
  • Run the executable file with NO other programs running

可用更新

FilterPro™ Version 2.0

兼容性问题

FilterPro™ MFB and Sallen-Key Design Program will install on Win98, Win 2000, Win XP, and later systems.

订购选项

 FILTERPRO
名称 Active Filter Design Application
状态  ACTIVE 
价格(US$) 免费 
 

技术文档 TI Recommends - Technical Documentation TI 推荐

FILTERPRO 最新技术文档 Help

应用手册

更多文献资料

    

相关产品

相关器件
器件型号 名称 产品系列
BUF602 高速闭环缓冲器 视频功能 
BUF634 250mA 高速缓冲器 视频功能 
DRV1100 高功率差动驱动器放大器 高速放大器(大于等于 50MHz) 
DRV1101 高功率差动线路驱动器 高速放大器(大于等于 50MHz) 
OPA121 低成本的精密差动运算放大器 精密放大器 
OPA124 低噪声的精密差动运算放大器 精密放大器 
OPA129 超低偏置电流差动运算放大器 精密放大器 
OPA130 低功耗精密 FET 输入运算放大器 运算放大器 
OPA131 通用 FET- 输入运算放大器 精密放大器 
OPA132 高速 FET 输入运算放大器 精密放大器 
OPA137 低成本 FET 输入运算放大器 运算放大器 
OPA177 精密运算放大器 精密放大器 
OPA234 低功耗、精密单电源运算放大器 精密放大器 
OPA237 MicroAmplifier(TM) 系列单电源运算放大器 运算放大器 
OPA241 单电源、微功耗运算放大器 精密放大器 
OPA244 微功耗单电源运算放大器 MicroAmplifier(TM) 系列 精密放大器 
OPA251 单电源、微功耗运算放大器 精密放大器 
OPA27 超低噪声精度运算放大器 精密放大器 
OPA277 高精度运算放大器 精密放大器 
OPA300 高速低噪声单电源 CMOS 运算放大器 精密放大器 
OPA301 低噪声高速 16 位精确 CMOS 运算放大器 精密放大器 
OPA333 1.8V 低功能 MicroPOWER 超高精度 CMOS 运算放大器零漂移系列 精密放大器 
OPA334 最大漂移 0.05uV/℃ 的单电源 CMOS 运算放大器 精密放大器 
OPA335 最大漂移 0.05uV/℃ 的单电源 CMOS 运算放大器 精密放大器 
OPA336 MicroAmplifier(TM) 系列单电源、微功耗 CMOS 运算放大器 精密放大器 
OPA337 MicroAmplifier(TM) 系列微型单电源 CMOS 运算放大器 精密放大器 
OPA338 MicroAmplifier(TM) 系列微型单电源 CMOS 运算放大器 精密放大器 
OPA340 MicroAmplifier(TM) 系列单电源轨至轨运算放大器 精密放大器 
OPA341 单路 5.5MHz RRIO 低功耗(具有关断状态的 OPA343) 精密放大器 
OPA342 MicroAmplifier(TM) 系列低成本低功耗轨至轨运算放大器 精密放大器 
OPA343 MicroAmplifier(TM) 系列单电源轨至轨运算放大器 精密放大器 
OPA344 低功耗单电源轨至轨运算放大器 MicroAmplifier(TM) 系列 精密放大器 
OPA345 低功耗单电源轨至轨运算放大器 MicroAmplifier(TM) 系列 精密放大器 
OPA347 微功耗轨至轨运算放大器 精密放大器 
OPA348 1MHz、45uA、RRIO、单路运算放大器 精密放大器 
OPA349 1uA 轨至轨 CMOS 运算放大器 精密放大器 
OPA350 MicroAmplifier(TM) 系列高速单电源轨至轨运算放大器 精密放大器 
OPA353 MicroAmplifier(TM) 系列高速单电源轨至轨运算放大器 精密放大器 
OPA354 250MHz 轨至轨 I/O CMOS 单路运算放大器 高速放大器(大于等于 50MHz) 
OPA355 具有关断状态的 2.5V 200MHz 的 GBW CMOS 单路运算放大器 高速放大器(大于等于 50MHz) 
OPA356 2.5V 200MHz 的 GBW CMOS 单路运算放大器 高速放大器(大于等于 50MHz) 
OPA357 具有关断状态的 250MHz 轨至轨 I/O 单路 CMOS 运算放大器 高速放大器(大于等于 50MHz) 
OPA358 采用 SC70 封装的 3V 单电源 80MHz 高速运算放大器 高速放大器(大于等于 50MHz) 
OPA363 具有关断状态的 1.8V、高 CMR、RRIO 运算放大器 精密放大器 
OPA364 1.8V、高 CMR、RRIO 运算放大器 精密放大器 
OPA365 2.2V、50MHz 低噪声单电源轨至轨运算放大器 精密放大器 
OPA37 超低噪声精密运算放大器 精密放大器 
OPA373 6.5MHz 585uA 轨至轨 I/O CMOS 运算放大器 精密放大器 
OPA374 6.5MHz、585uA、轨至轨 I/O CMOS 运算放大器 精密放大器 
OPA379 1.8V、2.9µA、90kHz、轨至轨 I/O 运算放大器 精密放大器 
OPA380 高速精密互阻抗放大器 高速放大器(大于等于 50MHz) 
OPA381 精确低功耗高速互阻抗放大器 精密放大器 
OPA445 高电压 FET 输入运算放大器 精密放大器 
OPA452 80V 50mA 运算放大器 精密放大器 
OPA453 80V 50mA 运算放大器 精密放大器 
OPA541 高功率单片运算放大器 精密放大器 
OPA544 高电压、大电流运算放大器 精密放大器 
OPA547 高电压、大电流运算放大器、优异的输出摆幅 精密放大器 
OPA548 高电压大电流运算放大器,出色的输出摆幅 精密放大器 
OPA549 高电压大电流运算放大器,出色的输出摆幅 精密放大器 
OPA551 高电压、大电流运算放大器 精密放大器 
OPA552 高电压、大电流运算放大器 精密放大器 
OPA561 大电流运算放大器 精密放大器 
OPA567 轨至轨 I/O 2A 功率放大器 精密放大器 
OPA569 2A 输出电流时输出信号摆幅在 200mV 轨之内的功率运算放大器 精密放大器 
OPA602 高速精密 Difet(R) 运算放大器 精密放大器 
OPA606 Wide-Bandwidth Difet(R) 运算放大器 精密放大器 
OPA683 具有禁用功能的极低功耗电流反馈放大器 高速放大器(大于等于 50MHz) 
OPA684 具有禁用功能的低功耗电流反馈运算放大器 高速放大器(大于等于 50MHz) 
OPA690 具有禁用功能的宽带电压反馈运算放大器 高速放大器(大于等于 50MHz) 
OPA691 具有禁用功能的宽带电流反馈运算放大器 高速放大器(大于等于 50MHz) 
OPA692 具有禁用功能的宽带固定增益缓冲放大器 视频功能 
OPA694 宽带、低功耗、电流反馈放大器 高速放大器(大于等于 50MHz) 
OPA703 12V CMOS 轨至轨 I/O 运算放大器 精密放大器 
OPA704 12V CMOS 轨至轨 I/O 运算放大器 精密放大器 
OPA705 12V 低成本 CMOS 轨至轨 I/O 运算放大器 精密放大器 
OPA725 OPA725 和 OPA726 系列:极低噪声、高速、12V CMOS 运算放大器 精密放大器 
OPA726 OPA725 和 OPA726 系列:极低噪声、高速、12V CMOS 运算放大器 精密放大器 
OPA727 电子微调 20MHz、高精度 CMOS 运算放大器 精密放大器 
OPA728 电子微调 20MHz、高精度 CMOS 运算放大器 精密放大器 
OPA734 最大漂移 0.05uV/℃ 单电源 CMOS 零漂移运算放大器 精密放大器 
OPA735 最大漂移 0.05uV/℃ 单电源 CMOS 零漂移系列运算放大器 精密放大器 
OPA743 12V 7MHz CMOS 轨至轨 I/O 运算放大器 精密放大器 
OPA820 单位增益稳定低噪声电压反馈运算放大器 高速放大器(大于等于 50MHz) 
OPA830 OPA830:低功耗单电源运算放大器 高速放大器(大于等于 50MHz) 
OPA832 低功耗单电源固定增益视频缓冲放大器 视频功能 
OPA846 OPA846:宽带低噪声电压反馈运算放大器 高速放大器(大于等于 50MHz) 
THS3061 高电压、高转换率电流反馈放大器 高速放大器(大于等于 50MHz) 
THS3091 单路高压低失真电流反馈运算放大器 高速放大器(大于等于 50MHz) 
THS3095 具有断电功能的单路高压低失真电流反馈运算放大器 高速放大器(大于等于 50MHz) 
THS3110 具有断电模式的单路低噪声高压电流反馈放大器 高速放大器(大于等于 50MHz) 
THS3111 单路低噪声高压电流反馈放大器 高速放大器(大于等于 50MHz) 
THS3120 具有断电模式的单路低噪声高输出驱动 475mA 电流反馈放大器 高速放大器(大于等于 50MHz) 
THS3121 单路低噪声高输出驱动 475mA 电流反馈放大器 高速放大器(大于等于 50MHz) 
THS3201 1.8GHz 电流反馈放大器 高速放大器(大于等于 50MHz) 
THS4001 270MHz 电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4011 290MHz 低失真电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4021 350MHz 超低噪声电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4031 100MHz 低噪声电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4041 165MHz C 稳定电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4051 70MHz 低成本电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4061 180MHz 高输出驱动电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4081 175 MHz 低功耗电压反馈放大器 高速放大器(大于等于 50MHz) 
THS4120 具有关断状态的 3.3 V 100 MHz 43 V/us 全差动 CMOS 放大器 运算放大器 
THS4121 3.3V、100MHz、43V/us、全差动 CMOS 放大器 运算放大器 
THS4130 具有关断功能的全差动输入/输出低噪声放大器 运算放大器 
THS4131 全差动输入/输出低噪声放大器 运算放大器 
THS4140 具有关断功能的全差动输入/输出高转换率放大器 运算放大器 
THS4141 全差动输入/输出高转换率放大器 运算放大器 
THS4150 具有关断功能的全差动输入/输出高转换率放大器 运算放大器 
THS4151 全差动输入/输出高转换率放大器 运算放大器 
THS4211 具有关断状态的超快速、超低失真、高速运算放大器 高速放大器(大于等于 50MHz) 
THS4215 具有关断状态的超快速、超低失真、高速运算放大器 高速放大器(大于等于 50MHz) 
THS4221 低失真高速轨至轨输出运算放大器 高速放大器(大于等于 50MHz) 
THS4225 低失真高速轨至轨输出运算放大器 高速放大器(大于等于 50MHz) 
THS4271 超快超低失真高速放大器 高速放大器(大于等于 50MHz) 
THS4275 具有关断状态的超快超低失真高速放大器 高速放大器(大于等于 50MHz) 
THS4281 极低功耗高速轨至轨输入/输出电压反馈运算放大器 高速放大器(大于等于 50MHz) 
THS4302 宽带固定增益放大器 视频功能 
THS4303 宽带固定增益放大器 视频功能 
THS4304 宽带运算放大器 高速放大器(大于等于 50MHz) 
THS4500 高速全差动放大器,+/-5V 运算放大器 
THS4501 高速全差动放大器,+/-5V 运算放大器 
THS4503 高速全差动放大器 运算放大器 
THS4504 具有关断状态的宽带低失真全差动放大器 运算放大器 
THS4505 宽带、低失真全差动放大器 运算放大器 
THS4508 宽带全差动放大器 运算放大器 
THS4509 宽带运算放大器 运算放大器 
THS4511 宽带、低噪声、低失真、全差动放大器 运算放大器 
THS4513 宽带、低噪声、低失真、全差动放大器 运算放大器 
THS4520 Wideband, Low Noise, Low Distortion, Fully Differential Amplifier 运算放大器 
THS4601 宽带 FET 输入运算放大器 高速放大器(大于等于 50MHz) 
THS4631 高速 FET 输入运算放大器 高速放大器(大于等于 50MHz) 
THS7001 70MHz 高速可编程增益放大器 放大器和线性 
THS7530 全差动连续可变增益放大器 放大器和线性 
THS9000 50MHz-400MHz 可级联放大器 视频功能 
THS9001 50MHz-350MHz 可级联放大器 视频功能 
TLV2241 单路微功耗 2.5V RRIO 单电源放大器 精密放大器 
TLV2341 LinCMOS(TM) 可编程低电压运算放大器 精密放大器 
TLV2370 具有关断状态的 550uA/通道 3MHz RRIO 运算放大器 精密放大器 
TLV2381 10uA/通道 160kHz、 RRIO 运算放大器 精密放大器 
TLV2401 具有宽电源电压范围和高 CMRR 的单路微功耗 RRIO 运算放大器 精密放大器 
TLV2450 具有关断状态的单路微功耗轨至轨输入/输出运算放大器 精密放大器 
TLV2450A 具有关断状态的单路微功耗轨至轨输入/输出运算放大器 精密放大器 
TLV2460 具有关断状态的单路低功耗轨至轨输入/输出运算放大器 精密放大器 
TLV2460A 具有关断状态的单路低功耗轨至轨输入/输出运算放大器 精密放大器 
TLV2470 具有关断状态的单路低功耗轨至轨输入/输出运算放大器 精密放大器 
TLV2470A 具有关断状态的单路低功耗轨至轨输入/输出运算放大器 精密放大器 
TLV2620 具有关断状态的 800uA/通道 11MHz RRO 低电压单通道运算放大器 精密放大器 
TLV2621 800uA/通道 11MHz RRO 低电压单通道运算放大器 精密放大器 
TLV2630 具有关断状态的 1mA/CH、9MHz、RRO 运算放大器 精密放大器 
TLV2632 1mA/通道、9MHz、RRO 运算放大器 精密放大器 
TLV271 550uA/通道 3MHz 轨至轨输出运算放大器 精密放大器 
TLV2711 单路 LinCMOS(TM) 轨至轨微功率运算放大器 精密放大器 
TLV2721 一路 LinCMOS(TM) 轨至轨非常低功耗运算放大器 精密放大器 
TLV2760 具有关断功能的单路 1.8 V 微功耗轨至轨单电源放大器 精密放大器 
TLV2761 单路 1.8V 微功耗轨至轨单电源放大器 精密放大器 
TLV2770 具有关断状态的单路 2.7V 高转换率轨至轨输出运算放大器 精密放大器 
TLV2770A 具有关断状态的单路 2.7V 高转换率轨至轨输出运算放大器 精密放大器 
TLV2771 单路 2.7V 高转换率轨至轨输出运算放大器 精密放大器 
TLV2771A 具有关断状态的单路 2.7V 高转换率轨至轨输出运算放大器 精密放大器 
TLV2780 具有关断状态的单路 1.8V RRIO 8MHz 放大器 精密放大器 
TLV2781 单路 1.8V RRIO、8MHz 放大器 精密放大器 
TLV27L1 11uA/通道 160kHz、 RR-Out 运算放大器 精密放大器 
TLV4110 具有关断状态的高输出驱动低电压单路运算放大器 精密放大器 
TLV4111 高输出驱动、低压的单路运算放大器 精密放大器 
TLV4120 具有关断状态的高输出驱动差动运算放大器 精密放大器 
VCA810 高增益可调节范围宽带压控放大器 放大器和线性 

支持和社区

其它支持资源