MSP-EXP430FR5739
MSP-EXP430FR5739 experimenter board
MSP-EXP430FR5739
概述
特性
- 集成 MSP430FR5739:
- 16KB FRAM/1KB SRAM
- 16 位 RISC 架构,高达 8MHz
- 2 个 Timer_A 块、3 个 Timer_B 块
- 1 个 USCI (UART/SPI/IrDA/I2C) 块、16 通道 10 位 ADC12_B、16 通道 Comp_D、32 I/O
- 3 轴加速计
- NTC 热敏
- 8 个 LED 显示屏
- 其它穿孔 LDR 传感器的封装
- 2 个用户输入开关
- 连接
- 可与 MSP-EXP430F5438 连接
- 可与大多数的无线子卡 (CCxxxx RF) 连接
- 用户体验
- 与开包即用演示代码一起预加载
- 测试 FRAM 特性的 4 种模式:
- 模式 1 - 写入速度最大化
- 模式 2 - 闪存写入速度仿真
- 模式 3 - 通过写入进行快速采样(使用加速计)
- 模式 4 - 通过写入进行快速采样(使用热敏电阻)
- 模式 1 和模式 2 包括可关闭显示屏和优化电源管理的 ULP 选项
MSP430 微控制器
立即订购并开发
MSP-EXP430FR5739 — MSP-EXP430FR5739 experimenter board
MSP-GANG-SOFTWARE — MSP-GANG 软件
MSP-GANG-SOFTWARE — MSP-GANG 软件
MSP-GANG Installer 1.03.09.00
产品
Arm Cortex-M0+ MCU
MSP430 微控制器
硬件开发
文档
MSP-GANG Manifest
发布信息
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
最新信息
- Added low-power mode debug support for MSPM0
SLAC502 — MSP-EXP430FR5739 Experimenter Board PCB Design Files
SLAC502 — MSP-EXP430FR5739 Experimenter Board PCB Design Files
硬件开发
评估板
发布信息
MSP430-ACADEMY — MSP430™ academy
产品
MSP430 微控制器
芯片与晶圆服务
硬件开发
发布信息
MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 microcontroller portfolio.
SLAC492 — MSP-EXP430FR5739 Software and Source Code
SLAC492 — MSP-EXP430FR5739 Software and Source Code
硬件开发
评估板
发布信息
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | C Implementation of Cryptographic Algorithms (Rev. C) | PDF | HTML | 2021年 7月 15日 | |||
用户指南 | MSP Debuggers User's Guide (Rev. O) | PDF | HTML | 2020年 4月 24日 | |||
证书 | MSP-EXP430FR5739 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | MSP-EXP430FR5739 FRAM Experimenter Board User's Guide (Rev. B) | 2012年 2月 9日 | ||||
用户指南 | MSP-EXP430FR5739 Quick Start Guide | 2011年 8月 8日 |