RI-K3A-001A

系列 2000 低频微型 RFID 评估套件

RI-K3A-001A

概述

The easy-to-use plug & play Low Frequency Midrange Reader Evaluation Kit gives you the opportunity to explore the capabilities of Texas Instruments’ 134.2 kHz Radio Frequency Identification (RFID) technology TIRIS™.

The core of this LF Evaluation Kit is the CE and FCC approved Series 2000 Micro Reader which is mounted on an Interface Board combined with an antenna. Various transponder samples to allow you to experiment with all the features of the RFID system.

RFID creates an automatic way to collect information about a product, place, time or transaction quickly, easily and without human error. It provides a contactless data link, without need for line of sight or concerns about harsh or dirty environments that restrict other auto ID technologies such as bar codes.

RFID has been applied in hundreds of applications in dozens of key industries. Examples include vehicle and personnel access control, automotive anti-theft systems, product and asset tracking, animal identification, supply chain automation, waste management...

Note: The CD with the included documentation is no longer contained in this Evaluation Kit. For the most up-to-date software and documentation, please visit this website.


Contents:

  • 1 - S2000 Micro Reader RI-STU-MRD1 mounted on an Interface Board with: RS232 IF Port, Power Connector, Antenna Connector
  • 1 - 80mm Disk Antenna
  • 1 - Set of R/O, R/W, M/P Transponders in various pakages
  • 1 - PC Interface Cable
  • 1 - Getting Started Guide
  • 1 - 9V Power Supply Input 100V–240V, 1.5A with various main power connectors for international use

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索,并重试。
查看所有 1
类型 标题 下载最新的英文版本 日期
用户指南 Low Frequency Micro Evaluation Kit 2001年 12月 1日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频