TAS5518-5261K2EVM Evaluation Module 状态: ACTIVE

TAS5518-5261K2EVM

      
         
此产品变更时通知我
参考資料   TAS5518-5261K2EVM User's Guide (HTM 8 KB) 2887 次查看
2006年 9月 20日 浏览摘要(英文內容)

  TAS5518-5261K2EVM
名称TAS5518-5261K2 Evaluation Module
状态ACTIVE
价格(US$)$399.00 
订购选项

产品说明

描述


查看  查看 TAS5518-5261KEVM

The TAS5518-5261K2EVM PurePath Digital™ customer evaluation amplifier module demonstrates two audio integrated circuits TAS5518 and TAS5261 from Texas Instruments (TI).

TAS5518PAG is a high performance 32 bit (24 bit input) multi channel PurePath Digital™ Pulse Width Modulator (PWM) based on Equibit™ technology with fully symmetrical AD modulation scheme. It will accept input sample rate from 32kHz to 192kHz. The device also has Digital Audio Processing (DAP) that provides 48 bit signal processing, advanced performance and a high level of system integration. The device has interfaces for headphone output and Power Supply Volume Control (PSVC).

The TAS5261 is a high performance, integrated mono digital amplifier power stage designed to drive 4Ω to 8Ω speakers with low harmonic distortion. This system requires only a simple, passive demodulation filter to deliver high quality, high-efficiency audio amplification.

This EVM, together with a TI input-USB board, is a complete 2 channel stereo digital audio amplifier system which includes digital input (S/PDIF), analog inputs, interface to PC and DAP features like digital volume control, input and output mixers, automute, tone controls, loudness, EQ filters and dynamic range compression (DRC). There are configuration option for power stage failure protection and a mini-jack connector for headphone.

This stereo system is designed for home theater applications such as A/V receivers.

特性

• 2 channel PurePath Digital™ evaluation module
• Self-contained protection system (short circuit & thermal)
• Standard I²S and I²C / Control connector for TI input board
• Double-sided plated-through PCB layout

Included Is:
• Full documentation on CD ROM
• Populated EVM Board
• Populated Interface Board
• IDC, PSU, Speaker and USB Cables

支持软件

订购选项

 TAS5518-5261K2EVM
名称 TAS5518-5261K2 Evaluation Module
状态  ACTIVE 
价格(US$) $399.00 
订购
亚洲:
联系经销商
 

技术文档 TI Recommends - Technical Documentation TI 推荐

TAS5518-5261K2EVM 最新技术文档 Help

应用手册

用户指南

更多文献资料

    

相关产品

相关器件
器件型号 名称 产品系列
TAS5261 315-W Mono BTL Digital Power Stage 数字放大器解决方案 
TAS5518 8 通道数字音频 PWM 处理器 数字放大器解决方案 

支持和社区

其它支持资源