产品说明
描述
查看 TLV594xEVM-SW Home
The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.
特性
- Color Picker: Useful in selecting colors for the LED Frames
- Brightness Control: Used to control the brightness of the red, green and blue of the colors in the LED Frames
- LED Patterns: When the board is connected, the color patterns can be changed
- Timing Control: Controls the timing of the colors in the "LED Frames" section
- LED Frames: Section of the program that contains the results of all the actions taken when choosing colors, patterns, and the timing of the colors
可用更新
Latest version available: Version 2.0.1.5