JPEG 成像编码器 状态: ACTIVE

TMDJPEGE

      
         
此产品变更时通知我
  JPEGEC64XPLUS JPEGE3X JPEGE365
名称JPEG Encoder - C64x+ DevicesJPEG Encoder - DM355/DM355sJPEG Encoder - DM365
状态ACTIVEACTIVEACTIVE
价格(US$)   
格式 1   In DVSDK (Provided by Ittiam) Click GET SOFTWARE; Also in DVSDK 
订购选项 订购选项

产品说明

描述

– Free production-quality code is offered with production licensing. Many of the codecs are available for immediate download. Some require request. After a request is processed, download instructions will be emailed to you.

The DM355S AUDIO Codec Bundle must be used when TMS320CDM355 devices are used. This Ittiam production code is also available for free. Pleas contact Ittiam directly for support questions.

The JPEG encoder software is a proven module. The ready-to-implement JPEG algorithms reduce time-to-market because they can be treated as a tested module and integrated into a software system. TI’s JPEG module conforms to the JPEG standards approved by the International Organization for Standardization (ISO) and International Telecommunications Union (ITU). The DaVinci™ JPEG encoder features an optimized real-time compression algorithm for storing visual images according to the requirements of the JPEG standard.

The JPEG encoder is xDM compliant for still image and motion video applications. It can be tuned for optimal performance in applications like security or video conferencing via flexible dynamic quantization level control. It is available in system tested codec combinations with a codec engine, DSP/BIOS, DSPLink and Framework components. This combination includes JPEG encode in codec example applications and other example combinations are planned for the future.

特性

  • Baseline sequential mode with both interleaved and non-interleaved input format
  • YUV 444, YUV 422, YUV 420, YUV 411, and gray scale
  • Supports a maximum of three components
  • Supports a maximum of three quantization tables
  • Up to four huffman tables each for AC and DC DCT coefficients
  • Arbitrary image size for sequential JPEG
  • 8-bit and 16-bit quantization tables
  • Resizing of output image by a factor of 1/2, 1/4, and 1/8
  • Supports YUV planar or YUV 422 interleaved output format
  • Frame level decoding of images for sequential mode
  • All data buffers and tables placed in external memory
  • Does not support source images of 12-bits per sample
  • JPEG File Interchange Format (JFIF) header is skipped
  • Restart management for bit stream with Define Restart Interval Marker (DRI) and Restart Marker (RST) are enabled
Pricing & Inventory
Production-Tested Software Portfolio
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.

Required Development Tools for Digital Media Software Evaluation and Production

可用更新

  • For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
  • For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.

订购选项

 JPEGEC64XPLUSJPEGE365
名称 JPEG Encoder - C64x+ DevicesJPEG Encoder - DM365
状态  ACTIVE ACTIVE 
价格(US$)   

技术文档

用户指南

更多文献资料

 
    

相关产品

相关软件
名称 器件型号 公司 软件类型
多媒体框架产品 (MFP) - 编解码引擎和 xDAIS 框架组件 TMDMFP Texas Instruments 框架软件 
AAC HE 和 LC 音频编码器 TMDAACE Texas Instruments 算法/ 解码器 
AAC HE 和 LC 音频解码器 TMDAACD Texas Instruments 算法/ 解码器 
H.264 视频编码器 TMDH264E Texas Instruments 算法/ 解码器 
H.264 视频解码器 TMDH264D Texas Instruments 算法/ 解码器 
JPEG 成像解码器 TMDJPEGD Texas Instruments 算法/ 解码器 
MP3 音频编码器 TMDMP3E Texas Instruments 算法/ 解码器 
MP3 音频解码器 TMDMP3D Texas Instruments 算法/ 解码器 
MPEG-2 视频编码器 TMDMPEG2E Texas Instruments 算法/ 解码器 
MPEG-2 视频解码器 TMDMPEG2D Texas Instruments 算法/ 解码器 
MPEG-4 视频编码器 TMDMPEG4E Texas Instruments 算法/ 解码器 
MPEG-4 视频解码器 TMDMPEG4D Texas Instruments 算法/ 解码器 
eXpressDSP 算法标准 – xDAIS 开发者套件和 xDM TMDXDAISXDM Texas Instruments 算法/ 解码器 
相关工具
名称 器件型号 公司 工具类型
DM6446 数字视频评估模块 TMDSEVM6446 Texas Instruments 开发电路板/EVM 
DM6446 数字视频评估模块 TMDXEVM6446 Texas Instruments 开发电路板/EVM 
DM6467 数字视频评估模块 TMDXEVM6467 Texas Instruments 开发电路板/EVM 
TMS320DM355 数字视频评估模块 TMDXEVM355 Texas Instruments 开发电路板/EVM 

支持和社区

培训活动

培训内容 类型 日期
DaVinci/OMAP System Integration Workshop using Linux
Focus on applications using TI's ARM and ARM+DSP software model. Discussed are DM646x,OMAP35x,AM35x, AM18x,DM3x,and OMAP-L1x
Multi-Day Workshops   Mon, 09 Aug 2010 - Fri, 10 Dec 2010  

更多信息

其它支持资源