DM642 评估模块 状态: ACTIVE

TMDSEVM642

      
         
此产品变更时通知我
  TMDSEVM642
名称DM642 Evaluation Module
状态ACTIVE
价格(US$)$1995.10 
主机  PC 
操作系统  Microsoft Windows 2000/XP 
订购选项

产品说明

描述

The DM642 Evaluation Module (EVM) is a low-cost high performance video & imaging development platform designed to jump-start application development and evaluation of multi-channel, multi-format digital and other future proof applications. Leveraging the high performance TMS320C64x DSP core, this development platform supports TI’s TMS320DM642, DM641 & DM640 digital media processors.

Developed in conjunction with Spectrum Digital, this PCI form factor EVM includes the necessary components to enable you to:

  • Start application software development immediately
  • Understand DSP functionality for video experts
  • Build video, audio & internet streaming functionality into existing designs
  • Simplify overall system design
  • Differentiate your product with cutting edge software
  • Design for flexibility to respond to evolving standards

Supported by award winning eXpressDSP host tools and target software, users have the unique ability to quickly and easily integrate eXpressDSP-compliant algorithms from over one hundred TI third parties into the included starterware to accelerate completion of your evaluation and development of digital media solutions.

For users who require a more comprehensive development kit including a complete set of eXpressDSP host development tools and target software, an XDS560 high speed advanced emulator, camera and cables, please see the DM64x Digital Media Developer’s Kit for more information.

The software included with the EVM allows you to seamlessly jump-start development. The Device Driver Kit (DDK) provides customers with ready to use DSP/BIOS device drivers for TI DSP peripherals and working examples to develop your own device drivers.

Initial low-level design decisions are eliminated when using the eXpressDSP Reference Framework 5 (RF5) because it provides a getting started solution in the early stages of application development. This easy-to-use source code is common to many applications. RF5 is designed to handle anywhere from 1 to 100+ channels of data, and from 1 to 100+ different algorithms. It makes maximal use of several of the advanced DSP/BIOS capabilities such as the task module (TSK) and semaphore module (SEM). This allows truly dynamic, multi-channel, multi-rate operation where any channel can block any other channel. Streams like audio and video can easily be mixed together.

Source code is available for Video Application demos for Composite/S-Video In/Out, Capture/Display pass-thru, On-Screen Display (OSD) and Audio Loopback, while object code libraries are included for Streaming Media executable demos such as Video Loopback (H.263, MPEG-2 video and JPEG), TCP/IP Networking stack (Client Configuration), Network camera and Audio Loopback (G.729).


The full contents of the kit include:

  • DM642 EVM Baseboard
  • DM642 EVM CD (contents described above)
  • DM642 EVM Quick Start Guide
  • DM642 EVM technical reference
  • 5V/5A Power Supply
  • Multilingual Regulatory Compliance Statement

Ordering Information:

TMDSEVM642 includes a standard US power cord

TMDSEVM642-0E version includes a European power cord

特性

DM642 EVM Hardware features:

DSP & Memory

  • 720 Mhz DM642 DSP
  • 4 MBytes Flash, 32 MB of 133 MHz SDRAM and 256 kbit I2C EEPROM

Video Capture

  • 3 Female RCA connectors for composite video input (NTSC, PAL)
  • 1 Female S-Video connector for component (Y-C) video input (NTSC, PAL)

Video Display

  • TVP5150/5146 Video Decoder
  • 3 Female RCA connectors (1 for composite video output, and 3 for RGB output or HDTV)
  • 1 Female S-Video connector for RGB monitor output
  • 1 Female 15-pin VGA connector for RGB monitor output
  • On-Screen Display support (OSD FPGA)

Audio

  • 2 Channel Line In (stereo), 8kHz to 96 kHz sampling rate
  • 2 Channel Line Out (stereo)
  • 1 Microphone Input (mono)

Connectivity

  • Can be used as a PCI plug-in card or stand-alone with an external power supply brick (+5V)
  • 10BASE-T or 100 Base-TX using single RJ-45 connector
  • Dual UART interface
  • Daughter card interface for video port and memory bus expansion

Emulation, Power, Miscellaneous

  • 14-pin JTAG for external emulation hardware support
  • 60-pin next generation emulation header for advanced emulation features such as Trace and High Speed Real-Time Data Exchange
  • Boot mode selection via switches
  • Push button reset
  • 8 User defined LEDs and GPIOs
  • On-board switching voltage regulators for adjustable DSP core voltage (+1.2 to +1.4) and fixed +1.8V (OSD FPGA) and +3.3V

DM642 EVM Software:

  • Installation support for CCStudio v2.2 and v3.0.
  • DM642 Chip Support Package, DSP/BIOS kernel support for the new peripherals (Video Port, VIC, EMAC, MDIO)
  • Device Driver Kit (DDK), which includes drivers for DM642 video capture and display drivers for the DM642 EVM card, AIC23 audio codec driver, Dual UART driver, Generic McASP data mover driver for C64x DSPs, and PCI target-side driver from Valley Technologies.
  • eXpressDSP Reference Framework 5
  • Video Application Demos including source code for: Capture/Display Pass-thru Demos (Composite/S-Video In/Out), On-Screen Display (OSD), Audio Loopback
  • Streaming Media Executable Demos (with object code libraries) Video Loopback demos
  • (H.263, MPEG-2 video and JPEG), TCP/IP Networking stack (Client/Configuration), Network Camera Demo and Audio Loopback (G.729)

订购选项

 TMDSEVM642TMDSEVM642-0E
名称 DM642 Evaluation ModuleDM642 Evaluation Module with European Power Cord
状态  ACTIVE OBSOLETE 
价格(US$) $1995.10 $1995.13 
订购
亚洲:
联系经销商
 
 

技术文档

TMDSEVM642 最新技术文档 Help

应用手册

用户指南

更多文献资料

    

相关产品

相关工具
名称 器件型号 公司 工具类型
带 NTSC 摄像头的 DM64x 数字媒体开发者套件 TMDSDMK642 Texas Instruments 开发平台 
相关器件
器件型号 名称 产品系列
TMS320DM640 视频/成像定点数字信号处理器 DaVinci™ 视频处理器 
TMS320DM641 视频/成像定点数字信号处理器 DaVinci™ 视频处理器 
TMS320DM642 视频/成像定点数字信号处理器 DaVinci™ 视频处理器 
TMS320DM643 视频/影像定点数字信号处理器 DaVinci™ 视频处理器 
TVP5146 具有 Macrovision 检测功能的 NTSC/PAL/SECAM 4x10 位数字视频解码器、YPbPR/RBG 输入 视频和影像 
TVP5150 极低功耗视频解码器 视频和影像 
TVP5154 4 通道超低功耗 PAL/NTSC/SECAM 视频解码器 视频和影像 

支持和社区

其它支持资源