TPS62260LED-338 评估模块 状态: ACTIVE

TPS62260LED-338

      
         
此产品变更时通知我
  TPS62260LED-338
名称TPS62260LED-338 Evaluation Module
状态ACTIVE
价格(US$)$19.00 
订购选项

产品说明

描述

The TPS62260LED-338 evaluation module controls the color and brightness of a lamp or runs an automatic color light animation program. The color is generated by three LEDs (red, green and blue). An MSP430 ultra-low power microcontroller controls the brightness of each LED with constant current generated by three TPS62260 buck converters, one for each LED. The TPS62260LED-338 is pin compatible with the TPS62240 buck converter for lower current LED applications and the TPS62290 for higher current LED applications.

If a designer prefers to reprogram the MSP430, a separate MSP430 Flash Emulation Tool can be ordered, such as the MSP-FET430UIF Development Tool. The Wireless communication can be achieved by using the eZ430-RF2500 evaluation kit. The MSP-FET430UIF and eZ430-RF2500 tools are listed below in the related tools section. These are available for purchase separately from the TPS62260LED-338.

特性

  • 2 V to 6 V Supply Voltage Range
  • Output Current up to 600 mA
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Typ. 15 μA Quiescent Current
  • Soft Start
  • Voltage Positioning at Light Loads

包含项目

订购选项

 TPS62260LED-338
名称 TPS62260LED-338 Evaluation Module
状态  ACTIVE 
价格(US$) $19.00 
订购
亚洲:
联系经销商
 

技术文档

TPS62260LED-338 最新技术文档 Help

用户指南

更多文献资料

    

相关产品

相关工具
名称 器件型号 公司 工具类型
MSP430 2.4GHz 无线目标板 EZ430-RF2500T Texas Instruments 开发电路板/EVM 
MSP430 USB 调试接口 MSP-FET430UIF Texas Instruments 开发电路板/EVM 
MSP430 无线开发工具 EZ430-RF2500 Texas Instruments 开发电路板/EVM 
相关器件
器件型号 名称 产品系列
TPS62240 采用 2x2mm SON/TSOT23 封装的 2.25MHz 300mA 降压转换器 DC/DC 转换器(集成开关) 
TPS62260 采用 2x2mm SON/TSOT23 封装的 2.25MHz 600mA 降压转换器 DC/DC 转换器(集成开关) 
TPS62290 采用 2x2mm SON 封装的 2.25MHz 1A 降压转换器 DC/DC 转换器(集成开关) 

支持和社区

其它支持资源