开发电路板/EVM 状态: ACTIVE

XIO2213AEVM

      
         
此产品变更时通知我
  XIO2213AEVM
名称XIO2213AEVM Evaluation Module
状态ACTIVE
价格(US$)$299.00 
订购选项

产品说明

描述

The XIO2213A EVM is a functional implementation of a PCI Express to Three-Port 1394b OHCI controller using the Texas Instruments XIO2213A PCI Express to PCI local bus translation bridge where the PCI bus interface is internally connected to a 1394b open host link-layer controller with a three-port 1394b PHY.  Designed as a x1 add-in card, it is routed on FR4 with a standard 4-layer board with 100 Ohm differential impedance (For PCI-Express differential pairs), 110 Ohm differential impedance(For 1394b pairs), and 50 Ohm single-ended impedance using routing guidelines and requirements specified in the PCI Express Card Electromechanical Specification rev 1.0a, PCI Local Bus Specification rev 2.3 and IEEE 1394b-2002.

包含项目

免费评估工具描述

  • Full x1 PCI Express Throughout
  • Fully Compliant with PCI Express Base and 800M Bits/sSpecification, Revision 1.1
  • Utilizes 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended Reference Clock
  • Fully supports provisions of IEEE P1394b-2002 Global Unique ID for the 1394 Fabric
  • Fully Compliant With Provisions of IEEE Std 1394-1995 for a High-Performance Serial Bus and IEEE Std 1394a-2000
  • Fully Compliant with 1394 Open Host Controller Interface Specification, Revision 1.1 and Revision 1.2 draft
  • Three IEEE Std 1394b Fully Compliant Cable Ports at 100M Bits/s, 200M Bits/s, 400M Bits/s, and 800M Bits/s
  • Cable Ports Monitor Line Conditions for Active Connection To Remote Node
  • Cable Power Presence Monitoring
  • EEPROM Configuration Support to Load the Global Unique ID for the 1394 Fabric
    Support for D1, D2, D3hot
  • Active State Link Power Management Saves Power When Packet Activity on the PCI Express™ Link is Idle, Using Both L0s and L1 States
  • Eight 3.3-V, Multifunction, General-Purpose I/O Terminals

订购选项

 XIO2213AEVM
名称 XIO2213AEVM Evaluation Module
状态  ACTIVE 
价格(US$) $299.00 
订购
亚洲:
联系经销商
 

技术文档

应用手册

  • XIO2213A Implementation Guide (scpa044.htm, 8 KB)
    2008年 2月 7日  摘要(英文內容)
    

相关产品

相关器件
器件型号 名称 产品系列
XIO2213A x1 PCI Express 至 1394b OHCI 和 3 端口 PHY 1394 

支持和社区

其它支持资源