设计支持

ADS5517/25/27/45/46/47 EVM User's Guide

This manual assists users in using the ADS5517/25/27/45/46/47 evaluation module (EVM) for evaluating the performance of the ADS5517/25/27/45/46/47 (ADCs). The EVM provides a powerful and robust capability in evaluation of the many features of the ADCs and the performance of the device under many conditions.



Bookmark and Share