Power delivery
Delivering efficient energy and power density with our analog and embedded products and expertise
Featured applications
Address the power density and efficiency needs of the future with products and system-level products for rack and server applications
Search all applications
Why choose TI for your power delivery systems?
Enable higher efficiency PSUs with high power density
Fulfill 80 Plus Titanium, Open Compute Platform ORV3, M-CRPS efficiency and power density requirements with our gallium nitride, analog controller/driver and embedded products.
Design reliable battery backup systems
Design battery backup systems that charge and discharge more reliably and scalable with our vetted reference designs.
Achieve shorter PSU and battery backup design cycles
Shorten your design process with our robust reference design library and resources.
Get more out of your power supply
Achieve efficiency target beyond 80 Plus Titanium, M-CRPS and OCP ORv3 specifications
Data centers consume >1% of the global electricity demand. As more data centers come online to support the growing need for storage, cloud-based applications, central computing power and more, efficiency is becoming a more crucial part of that growth. Our products and system expertise help you meet strict design requirements. Our designs are capable of reaching either 80 Plus Titanium, M-CRPS or OCP ORv3 specifications.
3.6kW, 180W/in3 single-phase totem-pole bridgeless PFC reference design with e-meter function
Variable-frequency, ZVS, 5-kW, GaN-based, two-phase totem-pole PFC reference design
Featured products for high efficiency
Achieve more power in smaller spaces
New server processors and increasing numbers of servers due to broad use of artificial intelligence (AI) technology are requiring more power with each generation. Additionally, space in server systems is a premium, and there is an increasing need to fit more power in the same amount of space. Our products with leading gallium nitride and control technology help you to achieve power density in smaller spaces for power conversion in server systems.
High-power density 65-W, USB Type-C©, charger using active clamp flyback reference design
3.6-kW single-phase totem-pole bridgeless PFC reference design with a > 180-W/in³ power density
Featured products for high power density
Design reliable, smart and safe systems
Desiginers are more widely adopting Li-ion and LiFePO4 in industrial battery packs because of the higher power density and environmentally friendly materials. In data centers, a fundamental requirement is the reliable operation of servers. Unreliable server power supply can lead to large economic losses. Our products with advanced control technology help enable you to design highly reliable and safe systems.