C64XPLUSCODECS

CODECS - Video and Speech- C64x+-based Devices (OMAP35x, C645x, C647x, DM646, DM644x, DM643x)

C64XPLUSCODECS

Downloads

Overview

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes are on that page, as well as in each installer.

 

 

Additional Information:

Features

For best design results, find the codec(s) optimized for your platform. If none are available, click GET SOFTWARE button (above) for codecs optimized for TI C64x+ core-based devices (i.e. most devices in the OMAP35x, TMS320C645x, TMS320C647x, TMS320DM646x, TMS320DM644x and TMS320DM643x families).

 

C64x+ Codecs offer:

  • LINUX and WINDOWS installers
  • XDC packaged and validated on a standard EVM in a Codec Engine-based test
  • All codecs are eXpressDSP™ compliant and implement one of the XDM 1.x interfaces
  • Performance data are specified in each codec Datasheet
Download View video with transcript Video

Downloads

Software codec

C64XPLUSCODECSVID C64x+ Video Codecs - Software and Documentation

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320C6457 Communications infrastructure digital signal processor TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip
Download options

C64XPLUSCODECSVID C64x+ Video Codecs - Software and Documentation

close
Latest version
Version: 1.00.003
Release date: 28 Mar 2011

MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 checksum

MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 checksum

MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second

MD5 checksum

H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second

MD5 checksum

H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second

MD5 checksum

MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 checksum

MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 checksum

MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second

MD5 checksum

H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second

MD5 checksum

H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second

MD5 checksum
Products
Digital signal processors (DSPs)
TMS320C6457 Communications infrastructure digital signal processor TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip

Documentation

MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Data Sheet

MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Release Notes

MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Data Sheet

MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Release Notes

MPEG2 MP@ML Max:WVGA/D1 Decoder Data Sheet

MPEG2 MP@ML WVGA/D1 Decoder Release Notes

H.264 BP@Level 3.0 Max:D1 Decoder Data Sheet

H.264 BP@Level 3.0 Max:D1 Decoder Release Notes

H.264 BP@Level 4.1 Max:HD resolutions Encoder Data Sheet

H.264 BP@Level 4.1 Max:HD resolutions Encoder Release Notes

Release Information

All codecs are

eXpressDSP

compliant and implement one of the XDM 1.x interfaces.

Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

PERFORMANCE: See Codec performance tables for

DaVinci

devices: DM365, DM6446, DM6467, DM648, C64x+

These codecs would work on DM644X, OMAP3XXX and DM6467 devices as is and need modifications to work on other C64X+ based device.

Please refer to Application Notes for Changes required to run C64X+ Video codecs on various platforms

Software codec

C64XPLUSCODECSPCH Speech Codecs for C64x+-based Devices

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320C6457 Communications infrastructure digital signal processor TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip
Download options

C64XPLUSCODECSPCH Speech Codecs for C64x+-based Devices

close
Latest version
Version: 1.00.001
Release date: 07 Mar 2010
Products
Digital signal processors (DSPs)
TMS320C6457 Communications infrastructure digital signal processor TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip

Documentation

Release Information

All codecs are

eXpressDSP

compliant and implement one of the XDM 1.0 interfaces.

Each codec is XDC packaged and validated on DM6446 EVM in a Codec Engine based test framework.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

SUPPORTED PLATFORMS:All these speech modules can be used on any of the C64x+ based platforms like DM644x, DM646x, OMAP3530, DM648, C6466 and C674x

RELEASE PACKAGE: All the speech codec releases have both encoder and decoder release packages

G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory and cache configuration

Technical Support: please contact Couth Infotech Private Limited, email: TISupport@CouthIT.com

Software codec

DM648-CODECS See DM648 Codecs (XDM v0.9)

Supported products & hardware

Supported products & hardware

Arm-based processors
OMAP3503 Sitara processor: Arm Cortex-A8, LPDDR OMAP3515 Sitara Processor: Arm Cortex-A8, 3D Graphics, LPDDR OMAP3525 Applications Processor OMAP3530 Applications Processor
Digital signal processors (DSPs)
TMS320C6452 C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6472 Fixed-Point Digital Signal Processor TMS320C6474 Multicore Digital Signal Processor TMS320DM6437 Digital Media Processor TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6443 DaVinci Digital Media System-on-Chip TMS320DM6446 DaVinci Digital Media System-on-Chip TMS320DM6467 Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos