DRV8816EVM

DRV8816 Evaluation Module

DRV8816EVM

Order now

Overview

The dual half-bridge driver DRV8816 can drive one brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids with individual half-bridge control. The DRV8816 is capable of peak output currents up to ±2.8 A and operating voltages up to 38V. The device has a current sense output and configurable over-current limit, and sleep mode is enabled via a sleep pin. The DRV8816 is fulled protected with a fault indication pin.

The DRV8816EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8816. Users can control the DRV8816 with the onboard MSP430 microcontroller with pre-loaded firmware, or with an external microcontroller. The board is capable of driving a single DC motor bidirectional or two DC motors unidirectional.

Features
  • 2.8A Peak Current Output
  • Wide Operating Voltage: 8 to 38V
  • Single bidirectional or dual unidirectional motor operation options
  • Current sense output and configurable over-current limit
  • Evaluate driver performance with on-board MSP430 MCU or external MCU
  • On-board speed and enable controls
  • Key signals brought out to board test points

  • DRV8816 Evaluation Board

Brushed DC (BDC) motor drivers
DRV8816 40-V, Dual Half H-Bridge Motor Driver

 

MSP430 microcontrollers
MSP430G2131 16 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer
Download View video with transcript Video

Order & start development

Evaluation board

DRV8816EVM — DRV8816 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

SLVC529 — DRV8816EVM Hardware and Software

Supported products & hardware
Download

SLVC529 DRV8816EVM Hardware and Software

close
Latest version
Version: 01.00.00.00
Release date: 23 Sep 2013
download DRV8816EVM Hardware and Software (zip)  — 1839 K

Checksum
Hardware development
Evaluation board
DRV8816EVM DRV8816 Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc529 or www.ti.com/lit/xx/slvc529/slvc529.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC529. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DRV8816EVM User's Guide 24 Sep 2013
Certificate DRV8816EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos