Additional tools required
TSW1400EVM (obsolete) is required for development when evaluating with AFE5805EVM. Do not purchase AFE5805EVM unless you already have TSW1400EVM.
The AFE5805EVM provides a convenient platform to evaluate the AFE5805. The AFE5805 is a complete analog front-end device designed for ultrasound systems. It consists of eight-channels, including a low-noise amplifier (LNA), voltage controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12 bit, 50 MSPS analog-to-digital converter (ADC) with LVDS data outputs.
•定义 AFE5805 的特性
•支持 CW 功能测试
•提供来自 ADC 的 8 通道低电压差分信号 (LVDS) 输出
•通过 USB 接口与个人计算机 (PC) 通信
•如果用户希望使用微控制器控制 AFE5805,可通过 RS-232 接口进行配置。需要 MSP430 编程
•为 AFE5805 和其他器件提供多个电源
•板载 Vcntl 发生器 R12(0V 至 1.2V)
•随 EVM 提供适配卡
TSW1400EVM (obsolete) is required for development when evaluating with AFE5805EVM. Do not purchase AFE5805EVM unless you already have TSW1400EVM.
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AFE5805EVM User's Guide (Rev. C) | 2015年 3月 5日 | |||
证书 | AFE5805EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Fully-Integrated, 8-Ch Analog Front-End for Ultrasound 0.85nV/√Hz, 12-Bit, 122mW 数据表 (Rev. D) | 2010年 3月 2日 |