Get started with running application demo on AWR2944
AWR2944EVM — AWR2944 汽车类第二代、76GHz 至 81GHz 高性能 SoC 评估模块
MMWAVE-MCUPLUS-SDK — 适用于 AWR2944 和 AM2732 的 mmWave SDK
MMWAVE-MCUPLUS-SDK — 适用于 AWR2944 和 AM2732 的 mmWave SDK
MMWAVE MCUPLUS SDK Windows Installer
MMWAVE MCUPLUS SDK Linux Installer
TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.
Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo
产品
汽车毫米波雷达传感器
Arm Cortex-R MCU
硬件开发
评估板
文档
Release Notes for MMWAVE_MCUPLUS_SDK
User Guide for MMWAVE_MCUPLUS_SDK
Download CCS 12.6.0 Version for Windows or Linux
Download SysConfig 1.19.0 for Windows or Linux
Software Manifest of Components inside MMWAVE_MCUPLUS_SDK
发布信息
The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.
最新信息
- AWR2544: OOB Demo enabled for 16-bit Network packet CRC configuration through CLI
- AWR2544: BSS Logger for OOB Demo (Refer section 4.11 of SDK User Guide)
- AWR2544: Enabled APLL Short Circuit ESM
- AWR2544: LwIP stack is upgraded to 2.2.0 version
- AWR2544: Multi-time domain gPTP(IEEE 802.1AS) support enabled in TSN stack
- AWR2544: Integrated to Device Firmware Package version 2.4.13.0
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
产品
C2000 实时微控制器
基于 Arm 的处理器
工业毫米波雷达传感器
汽车毫米波雷达传感器
MSP430 微控制器
Wi-Fi 产品
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
Sub-1GHz 无线 MCU
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
最新信息
- Device Support Update
- Synced up with CCS12.6.0 and CCS Theia 1.3.0
- Fixed issues with loading the MSPM0 Bootloader flash library
- Bug Fixes