BOOSTXL-SHARP128
Sharp® 128x128 内存 LCD 和 microSD 卡 TI BoosterPack 接口™
BOOSTXL-SHARP128
概述
The Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack Plug-in Module is based on the LS013B7DH03 super low power TFT display panel from Sharp Electronics and also features a microSD card expansion slot. Both the LCD and SD card can be controlled using the serial peripheral interface (SPI). TI MCU LaunchPad Evaluation Kit developers can use this BoosterPack to display sensor readings, time, graphics, or other information using the LCD’s 128x128 pixels as well as to expand embedded applications with SD card read/write capabilities.
特性
- Sharp® LS013B7DH03 Memory LCD
- 1.28 inch screen offering 128x128 monochrome pixels
- Super low power consumption TFT panel
- microSD Card Expansion Slot (no SD Card included)
- DCDC 3V-to-5V converter available to also support 5V Sharp displays
- 1x BOOSTXL-SHARP128 BoosterPack Plug-In Module
- Quick Start Guide
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
子卡
BOOSTXL-SHARP128 — Sharp® 128x128 内存 LCD 和 microSD 卡 TI BoosterPack 接口™
TI.com 上无现货
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | Sharp 128x128 Memory LCD and microSD Card BoosterPack Plug-in Module Users Guide | PDF | HTML | 2018年 8月 29日 | ||
证书 | BOOSTXL-SHARP128 EU Declaration of Conformity (DoC) | 2018年 9月 11日 | ||||
用户指南 | BOOSTXL-SHARP128 quick start guide | 2018年 5月 9日 |