BQ2022AEVM-001
BQ2022A 评估模块
BQ2022AEVM-001
概述
The bq2022A is a 1 K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation, and an 8-bit family code. A 64-bit status register controls write protection and page redirection. The purpose of the evaluation software is to demonstrate the functionality of the bq2022A. The bq2022A evaluation board can be used for one or two ICs. The bq2022A is ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product revision status, and access-code security. An EV2300 board is required to interface this EVM with the PC and can be purchased separately.
Kit Contains:
- bq2022A, HPA125 revision-B board
电池认证 IC
立即订购并开发
BQ2022AEVM-001 — BQ2022A 评估模块
SLUC141 — BQ2022A EVSW Installation File
SLUC141 — BQ2022A EVSW Installation File
产品
电池认证 IC
硬件开发
评估板
发布信息
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | BQ2022A Evaluation Software (Rev. C) | 2021年 2月 5日 | |||
数据表 | BQ2022A 具有 SDQ 接口的 1Kb 串行 EPROM 数据表 (Rev. F) | PDF | HTML | 英语版 (Rev.F) | PDF | HTML | 2022年 3月 17日 | |
证书 | BQ2022AEVM-001 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |