BQ24038EVM
BQ24038 评估模块
BQ24038EVM
概述
The bq24038 Evaluation Module (bqTiny-III™)provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications. A completly designed and tested module is presented.
The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 1 A of charging current with a selectable 4.2 or 4.36 VDC BAT regulation output.
电池充电器 IC
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | BQ24038EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | bq2403x Single-Chip Charge and System Power-path Management IC (bqTINY™) 数据表 (Rev. I) | PDF | HTML | 2014年 12月 30日 |