BQ24123EVM-002
bq24123 评估模块
BQ24123EVM-002
概述
The bq24123EVM-002 provides a convenient method for evaluating the performance of a charge management solution for portable applications using the bq24123. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. The only necessities to use the EVM are a power source (16 V max) and the battery to be charged.
特性
- Input voltage: 5 V to 16 V (one cell) or 9.2 V to 16 V (two cell)
- Charge rate: 1.33 A
- Output regulation voltage: 4.2 V (factory default) or 8.4 V (two cell)
- Number of series cells: 1 or 2 series (configured with jumper)
电池充电器 IC
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | BQ24123EVM-002 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |