CC2650RC
SimpleLink 低功耗 Bluetooth®/ZigBee® RF4CE CC2650 远程控制
CC2650RC
概述
Purchase the CC2650RC if you want an extra remote control after purchasing one of the two full development bundles below:
- CC2650RC-BLEDEV : CC2650RC Bluetooth® low energy Remote Control Development Bundle
- CC2650RC-RF4CEDEV : CC2650RC ZigBee® RF4CE™ Remote Control Development Bundle
The SimpleLink™ CC2650 wireless microcontroller (MCU) remote control kit is an all-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls with the CC2640, CC2620 or CC2650 wireless MCUs, respectively. Additionally, the CC2650RC remote control kit provides flexibility and connects to the SimpleLink SensorTag ecosystem using DevPack plug-in modules.
Along with SimpleLink SensorTag Debugger DevPack (CC-DEVPACK-DEBUGGER), everything needed to start developing is provided with hardware, software which includes RemoTI for RF4CE and the BLE-Stack™ for Bluetooth Smart development, as well as technical documentation and TI E2E™ online support.
Developers can take advantage of the low power nature of the SimpleLink ULP platform to create a remote control solution with advanced features like “Find me”, gesture and pointing, voice command and more without sacrificing battery life.
The CC2650RC supports development of remote controls with voice support including:Please visit www.ti.com/rc on how to get started with TI’ SimpleLinks wireless MCUs for remote controls including CC2640, CC2620 and CC2650.
特性
- One development kit supports both voice-based Bluetooth low energy and ZigBee RF4CE remote controls
- Pass your voice data to an Android smartphone app or PC with the included software, RemoTI and BLE-Stack
- Enable simple development with the DevPack Debugger plug-in module (sold separately)
SimpleLink™ Multi-standard CC2650 Remote Control Kit
Quick Start Guide
低功耗 2.4GHz 产品
立即订购并开发
CC2650RC — SimpleLink 低功耗 Bluetooth®/ZigBee® RF4CE CC2650 远程控制
BLE-STACK-2-X — BLE-STACK V2.2(支持 CC2640/CC2650)
Windows Installer for Simplelink BLE 2 x SDK
Link to Windows Installer for Code Composer Studio IDE
产品
低功耗 2.4GHz 产品
硬件开发
评估板
开发套件
文档
Archive Installers for Simplelink BLE 2 x SDK
发布信息
This is version 2.2.7 of the TI Bluetooth® low energy protocol stack Software Development Kit (SDK). The BLE-Stack SDK allows for the development of single-mode Bluetooth low energy (BLE) applications on TI's first generation SimpleLink Bluetooth low energy CC2640 and Multi-Standard CC2650 wireless microcontroller units (MCUs) supporting version 5.1 of the Bluetooth specification with features defined by version 4.2 of the Bluetooth specification. The CC26x0 family of wireless MCUs includes a 32-bit Arm® Cortex™-M3 as the main application CPU running at 48 MHz, a dedicated Cortex-M0 processor for the radio / Physical Layer (PHY), and an autonomous Sensor Controller Engine for low-power sensing applications. The BLE protocol stack is built on top of the TI Real-time Operating System (TI-RTOS) which provides advanced power management and flexible peripheral driver capabilities allowing the development of highly optimized and power efficient standalone or network processor applications. The TI-RTOS SDK is installed during the BLE-Stack SDK installation.
Version 2.2.7 of the BLE-Stack is a maintenance update to TI's existing royalty-free Bluetooth low energy software protocol stack which is certified for Bluetooth specification version 5.1. This release includes support for all core specification version 4.2 Low Energy (LE) features as well as several development kits. This protocol stack update is in addition to support of all major Bluetooth LE core specification version 4.1 features, including support for up to 8 master or slave BLE connections. Please note that no Bluetooth 5 or Bluetooth 5.1 features are supported. A few examples of what can be created using the sample applications in this SDK and/or the additional resources found in the Examples section below include Bluetooth beacons incorporating the popular Apple iBeacon® and Eddystone™ formats, glucose, heart rate and fitness monitors, dongles for cable replacement via a BLE Serial Port Bridge and industrial motor monitors.
See What's New section for an overview of the changes included in this release. The Bluetooth core specification version 4.2 features supported in this release allow development of the most secure and power efficient products incorporating the Bluetooth low energy specification.
最新信息
- [Errata 17113] Impersonation the Passkey Entry Protocol -- do not except the same x coordinate of the public key during pairing.
- Impersonation the Passkey Entry Protocol -- exclude debug keys from rejection of mirror attack.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 更多文献资料 | CC2650RC Quick Start User's Guide | 2016年 3月 8日 | |||
证书 | CC2650RC EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
技术文章 | Make your Bluetooth® low energy solution fast, simple and secure with new Bluetoot | PDF | HTML | 2016年 7月 12日 | |||
技术文章 | Touch it. Talk to it. Remote control solutions that will change how you interact w | PDF | HTML | 2016年 6月 29日 |