CDC-CDCM7005-CALC

CDC7005 和 CDCM7005 PLL 环路带宽计算器

CDC-CDCM7005-CALC

概述

This tool helps to determine the right divider values (M, N & P) and to choose the filter type and components. This calculator will help to find out the appropriate loop bandwidth, phase margin, jitter peaking, etc. just varying the loop parameters like PFD frequency, filter components, Charge pump current, and VCO gain (Hz/V). This is a software package that lets the Engineers enter a piecewise-linear noise model for the VCO (VCXO) and the reference clock source to predict the PLL output phase noise and hence calculate the phase jitter.

特性

The lab view based tool can:

  • Determine the PFD frequency automatically
  • Calculate loop bandwidth, Phase margin and Jitter peaking
  • Predict the PLL output Phase noise
  • Calculate Phase Jitter (rms)
Clock jitter cleaners
CDCM7005 高性能、低相位噪声、低偏移的时钟同步器(使参考时钟与 VCXO 同步)
时钟发生器
CDC7005 高性能、低相位噪声、低偏移的时钟同步器(使参考时钟与 VCXO 同步)
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频