DAC8718EVM

DAC8718 评估模块

DAC8718EVM

立即订购

概述

The DACxx18EVM features the DAC7718, DAC8218, or DAC8718 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The DACxx18EVM is designed to work by default for a bipolar output range, but it can be configured for a unipolar output range by properly configuring two jumpers. The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system. Installed precision reference voltages of +5VDC and +2.5VDC are selectable using onboard jumpers. REF5050 (+5.0VDC source) and REF5025 (+2.5VDC) are pin compatible with the REF50xx family allowing a wide variety of reference values.

特性
  • Bipolar and Unipolar mode of operation is supported
  • Contains all support circuitry needed for the DACxx18 family
  • Serial interface header to easily attach to TI DSP base communication systems
  • Voltage reference options: onboard 5V, onboard 2.5V or external
  • Onboard jumpers to control DAC control pins
  • Compatible with the TI Modular EVM System
精密 DAC (≤10MSPS)
DAC7718 八通道、低功耗、12 位 +/-16.5V 输出串行输入数模转换器 DAC8218 八通道、低功耗、14 位 +/-16.5V 输出串行输入数模转换器 DAC8718 八通道低功耗 16 位 +/-16.5V 输出串行输入数模转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DAC8718EVM — DAC8718 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 DAC8718EVM User's Guide (Rev. A) 2011年 5月 11日
证书 DAC8718EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 Octal, 16-bit, low-Power, High-Voltage Output, Serial Input D/A Converter 数据表 (Rev. A) 2009年 12月 15日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频