DLPNIRSCANEVM

DLP® NIRscan™ 评估模块

DLPNIRSCANEVM

立即订购

概述

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR chipset - the first ever DLP chipset optimized for use with near-infrared (NIR) light.  With DLP technology, spectrometers for use in the food, pharmaceutical, oil/gas and other emerging industries will be able to deliver lab performance levels in the factory and the field. Learn more about Spectroscopy.

Power supply sold separately. 

AC/DC DESKTOP ADAPTER 12V 60W

 

 

特性

The DLP® NIRscan™ evaluation module includes the key features highlighted below. For mobile sensing, check out the DLP NIRscan Nano evaluation module. The table compares the key specifications of both evaluation modules.

 High Performance EVMMobileSensing EVM
Key FeaturesDLP NIRscanDLP NIRscan Nano
Evaluation Module (EVM) UsageBenchtop/PortableBattery
Featured Digital Micromirror DeviceDLP4500NIRDLP2010NIR
Micromirror Array Size (pixels)912 x 1140854 x 480
Micromirror Pixel Pitch (µm)7.65.4
Micromirror Tilt Angle (degrees)+/-12+/-17
EVM Wavelength Range1350 - 2490 nm900 - 1700 nm
EVM Spectral Resolution12 nm10 nm
EVM Max Scan Speed (kHz)42.88
EVM Signal-to-Noise Ratio30,000:1
(transmissive head)
6,000:1
(reflective head)

 

DLP NIRscan EVM AM335x Software: This software bundle includes the executable, source, and install files for the AM335x software which runs on the embedded processor in the DLP NIRscan EVM. This software implements the NIRscan spectrometer functionality. Version 2.0 is recommended as it adds the Slew Scan and Hadamard capabilities to the existing v1.0 feature set.

 

DescriptionStatusVersionVersion DateDownload
  DLP NIRscan Software Bundle for Linux    Obsolete    1.0.0    04/11/2014    Download  
  DLP NIRscan Software Bundle for Linux    Active    2.0.0    8/15/14    Download  
  DLP NIRscan MicroSD Image for Windows    Active    2.0.0    8/15/14    Download  
  AM335x Sitara ARM SDK    Active    6.0     Download  

  • Spectrometer optical engine featuring DLP4500NIR DMD
  • Single-element extended InGaAs detector
  • Driver electronics featuring DLPC350 DMD controller, AM3358 processor and ADS1255 ADC
  • Transmittance sampling module with halogen lamp
  • Disposable cuvettes (3)
  • Embedded Linux operating system and web server based on BeagleBone Black architecture
  • Power supply sold separately.

4-20mA 信号调节器
RCV420 高精度 4mA 至 20mA 电流华路接收器 XTR101 高精度、低漂移 4-20mA 两线制变送器 XTR105 具有传感器激励和线性化的 4-20mA 电流变送器 XTR106 具有电桥激励(2.5V 或 5V 基准电压)和线性化的 4mA 至 20mA 电流变送器 XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器 XTR110 具有 10V 基准电压和可选输入/输出范围的电压电流转换器/变送器 XTR111 具有 3V 至 15V 稳压器和电阻器设置 I/O 比的电压电流转换器/变送器 XTR112 具有传感器激励 (2 x 250µA) 和线性化的 4mA 至 20mA 电流变送器 XTR115 具有 2.5V 基准电压和 200μA 静态电流的 4mA 至 20mA 电流环路变送器 XTR116 具有 4.096V 基准电压和 200μA 静态电流的 4mA 至 20mA 电流环路变送器 XTR117 XTR117 4-20mA 电流环路发送器 XTR300 工业模拟电流/电压输出驱动器

 

LCD 和 OLED 显示电源和驱动器
TPS65145 具有完全集成的正电荷泵、3.3V LDO 控制器、0.96A 最小升压电流限制和故障检测的 4 通道 LCD 偏置

 

Precision ADCs
ADS1255 24 位 30kSPS 极低噪声 Δ-Σ ADC

 

串联电压基准
REF5025 2.5V、3µVpp/V 噪声、3ppm/°C 温漂、精密串联电压基准

 

仪表放大器
INA330 用于温度控制的热敏电阻信号放大器

 

光谱分析和光纤网络产品
DLP4500NIR DLP® 0.45 WXGA NIR DMD

 

可见光产品(420nm 至 700nm)
DLPC350 适用于 DLP4500 DMD 和 DLP4500NIR DMD 的 数字控制器

 

多通道 IC (PMIC)
TPS65217 具有 3 个直流/直流转换器、4 个 LDO、线性电池充电器和白光 LED 驱动器的电源管理 IC (PMIC)

 

线性和低压降 (LDO) 稳压器
TPS730 具有使能功能的 200mA、低压降稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DLPNIRSCANEVM — DLP® NIRscan™ 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 10
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 DLP® NIRscan™ EVM User's Guide (Rev. C) 2018年 11月 1日
* 应用手册 Optimizing the DLP® Spectrometer Signal Chain 2016年 9月 14日
* 应用手册 Flexible Trade-offs in Maximizing SNR and Res. in TI DLP® Tech. Based Spec. Sys. 2016年 8月 1日
证书 DLPNIRSCANEVM EU Declaration of Conformity (DoC) 2019年 1月 2日
解决方案指南 TI DLP® Technology for Spectroscopy (Rev. B) 2016年 4月 8日
解决方案指南 针对光谱分析的 TI DLP 技术 最新英语版本 (Rev.B) 2016年 3月 9日
应用手册 DLP® NIRscan™ Nano Optical Design Considerations 2016年 1月 14日
白皮书 DLP Technology for Spectroscopy (Rev. A) 2015年 8月 15日
白皮书 德州仪器面向光谱分析的 DLP 技术 最新英语版本 (Rev.A) 2014年 9月 3日
应用手册 DLP Spectrometer Design Considerations 2014年 8月 21日

相关设计资源

软件开发

固件
DLPR350 DLPC350 配置和支持固件

参考设计

参考设计
TIDA-00155 用于对液体和固体进行光学分析的 DLP® 近红外光谱仪

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频