LAUNCHXL-F2800157
C2000™ 实时 MCU F2800157 LaunchPad™ 开发套件
LAUNCHXL-F2800157
概述
LAUNCHXL-F2800157 是一款适用于 TI C2000™ 实时微控制器系列 F280015x 器件的低成本开发板。该器件不仅适用于初始评估和原型设计,还提供易于使用的标准化平台,用于开发下一个应用。该扩展版本 LaunchPad™ 开发套件可提供额外引脚用于开发,并支持连接两个 BoosterPack™ 插件模块。作为庞大的 TI MCU LaunchPad 生态系统的一部分,该器件还与各种插件模块交叉兼容。
特性
硬件特性
- TMS320F2800157:具有 FPU 和 TMU 的 120MHz C28x CPU、256KB 闪存、2 个 12 位 ADC、14 个 PWM 通道、CAN (DCAN)、2 个编码器模块 (eQEP)、UART 等
- 板载 XDS110 调试探针,用于实时调试和闪存编程
- 利用 BoosterPack 生态系统的 80 引脚 LaunchPad
- 电源域隔离,用于实时调试和闪存编程
- 板载 CAN 收发器和连接器
- 两个编码器接口 (eQEP) 连接器
- 下面“设计文件”部分提供了硬件文件
软件资源:
MathWorks MATLAB & Simulink 示例模型包括以下内容:
立即订购并开发
LAUNCHXL-F2800157 — C2000™ real-time MCU F2800157 LaunchPad™ development kit
C2000WARE-DIGITALPOWER-SDK — 适用于 C2000 实时控制器的 DigitalPower SDK
产品
C2000 实时微控制器
硬件开发
参考设计
评估板
子卡
开发套件
文档
C2000Ware DigitalPower SDK Quick Start Guide
发布信息
Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.
最新信息
- New solution 1.1kW GaN Brick DC-DC Power Module (PMP23340C2K on F280015x) Reference Design
- Updated solution Bi-directional 3-phase 3-level T-type inverter and PFC(TIDA-01606 on F28P65x) to version 3.00.00.00 with new ported device F28P65x
- Updated solution 1kW GaN PFC and half bridge LLC (TIDA-010062 on F28P55x) to version 3.00.00 with new ported device F28P55x
- Updated solution bi-directional Dual Active Bridge (TIDA_010054 on F28003x) to version 3.00.00 with a new hardware (Descoped F28004x support with new hardware)
- Updated solution 3.6kW single-phase totem-pole bridgeless PFC (PMP23338 on F28003x) with a new hardware revision
- Fixed TIDM-2013 SFRA bug
- Fixed PMP41081 SFRA bug
C2000WARE — 适用于 C2000 微控制器的 C2000Ware
Windows Installer for C2000Ware
Linux Installer for C2000Ware
macOS Installer for C2000Ware
产品
C2000 实时微控制器
硬件开发
Unknown
文档
C2000Ware Quick Start Guide
ControlSUITE to C2000Ware Transition Guide
发布信息
C2000Ware for C2000 microcontrollers is a cohesive set of development software and documentation designed to minimize software development time. From device-specific drivers and libraries to device peripheral examples, C2000Ware provides a solid foundation to begin development and evaluation.
最新信息
- Support for F28P55x devices - driverlib, bit field headers ,libraries, Flash API, examples and c2000-academy training modules
- Software Diagnostic Library for F28P65x and F28P55x devices.
- FreeRTOS ROV Support (CCS Theia IDE only)
- Updated Flash API for F28P65x (V3.00.02.00) and added Flash API for F28P55x (V4.00.00.00)
- SysConfig - Redesigned Safety checker on F28P65x, Enhanced clocktree integration for communications peripherals
- New Examples - DCAN Flash kernel example on F280015x and F28P65x, SCI Flash kernel and host programmer support for F28P55x, EEPROM Emulation example on F28003x,I2C Clock stretching example on F28P55x
- New Examples - Flash 128-bit and 512-bit programming examples on F28P65x and F28P55x,CLB examples ported to F28P65x.
- New Examples - LIN SCI-Compatibility Mode (Single Buffer) Internal Loopback with DMA on F28002x, F28003x, F28004x, F28P65x and F28P55x, SYSCTL - Missing clock detection on F2807x, F2837xs and F2837xD
C2000-ACADEMY — C2000™ Academy
产品
C2000 实时微控制器
硬件开发
开发套件
评估板
子卡
发布信息
First version of C2000 Academy
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LAUNCHXL-F2800157 EU Declaration of Conformity (DoC) (Rev. A) | 2023年 10月 18日 | ||||
EVM 用户指南 | C2000™ F280015x 系列 LaunchPad™ 开发套件 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 8月 25日 |