LP-EM-CC1314R10
CC1314R10 SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
LP-EM-CC1314R10
概述
此 LaunchPad 开发套件支持 Wi-SUN、TI 15.4 Stack 和专有射频协议,可用于加快 SimpleLink Sub-1GHz 无线 MCU 的开发速度。软件支持由 CC13XX-CC26XX 软件开发套件 (SDK) 提供。这是一款分离式 LaunchPad 开发套件,因此不包含 XDS 调试器。推荐使用 LP-XDS110 或 LP-XDS110ET 调试器。
特性
- 具有 Sub-1GHz 无线电的 LaunchPad 开发套件,适用于带有集成型 PCB 布线天线的无线应用
- 支持 IEEE 802.15.4g、支持 IPv6 的智能对象 (6LoWPAN)、无线 M-Bus、MIOTY® 技术和专有系统,包括 TI 15.4-Stack (Sub-1GHz)
- 需要单独购买用于软件开发和射频评估的调试器(LP-XDS110 或 LP-XDS110ET)
- LaunchPad 开发套件
- 用于调试的电缆(不含调试器)
- 快速入门指南
Sub-1GHz 无线 MCU
立即订购并开发
LP-EM-CC1314R10 — CC1314R10 SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
SMARTRF-STUDIO-7 — SmartRF Studio
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新信息
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Various improvements and bug-fixes
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
产品
汽车类无线连接产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
硬件开发
发布信息
Initial release of the SimpleLink CC13xx CC26xx Academy
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
硬件开发
评估板
开发套件
发布信息
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI's 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 kernel and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information.
- The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.1.1 networking stack based on OpenThread: (https://github.com/TexasInstruments/ot-ti)
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk
最新信息
- S-NS (tfm_xx) examples in Proprietary RF and TI 15.4 stack have been migrated to TFMv1.8
- FreeRTOS source is now included in the SDK installer
- Advanced features in Wi-SUN stack including network join time improvement
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
产品概述 | TI Wi-SUN® FAN 堆栈 - 软件概述 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 11月 9日 | |
证书 | LP-EM-CC1314R10 EU RoHS Declaration of Conformity (DoC) | 2023年 4月 3日 | ||||
更多文献资料 | LP-EM-CC1314R10 Quick Start Guide | 2021年 5月 5日 |