软件编程工具
MSP430-FLASHER — 适用于 MSP430™ 和 SimpleLink™ MSP432™ MCU 的命令行编程器
支持的产品和硬件
产品
MSP430 微控制器
其他接口
MSP430-FLASHER — 适用于 MSP430™ 和 SimpleLink™ MSP432™ MCU 的命令行编程器
Windows Installer for MSPFlasher
Linux 32-Bit Installer for MSPFlasher
Linux 64-Bit Installer for MSPFlasher
OS X Installer for MSPFlasher
产品
MSP430 微控制器
其他接口
文档
MSPFlasher User's Guide
发布信息
MSP Flasher is an open-source, shell-based interface for programming MSP devices through a FET programmer or eZ430 via JTAG or Spy Bi-Wire (SBW). MSP Flasher can be used to download binary files (.txt/.hex) directly to the target memory without the need of an IDE like CCS or IAR. It can also be used to extract firmware directly from a device and blow the JTAG fuse.
最新动态
- Update to InstallBuilder version 19.4.1 to support macOS 64-bit installers.