MSPM0-SDK — MSPM0 Software Development Kit (SDK)
支持的产品和硬件
产品
Arm Cortex-M0+ MCU
硬件开发
评估板
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK for Windows
MSPM0 SDK for macOS
MSPM0 SDK for Linux
产品
Arm Cortex-M0+ MCU
硬件开发
评估板
文档
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
发布信息
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for MSPM0L11xx/L13xx, MSPM0G1x0x/G3x0x, MSPM0C110x, MSPS003FX, and MSPM0L122X/L22X
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, and Hall Sensored Trap
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
最新动态
- Fixed issue with selecting mux mode in DL_LCD_setPinAsCommon API
- Fixed MCAN peripheral not being available for the MSPM0G310X devices in SysConfig
- Refer to the Release Notes for more details