TMDS243EVM
AM243x Arm® Cortex®-R5F MCU 评估模块
TMDS243EVM
概述
TMDS243 评估模块 (EVM) 是一个独立的测试和开发平台,用于评估 AM243x 的功能并开发适用于各种应用的原型。TMDS243EVM 配备了尺寸更大的 Sitara™ AM2434 ALV 微控制器单元 (MCU) 和附加元件,允许用户利用 MCU 上的安全功能以及各种器件接口,包括工业以太网、标准以太网、外设组件快速互连 (PCIe)、快速串行接口 (FSI) 等,从而轻松创建原型。该 EVM 配备了尺寸更大的 AM243 ALV 封装,因此提供比 LP-AM243 LaunchPad™ 更大的外设集。
板载显示器利用 AM243x 的串行外设接口 (SPI) 端口,除了提供 LED 之外,还提供本地视觉输出。板载电流测量功能可为功耗敏感型应用监测功耗。
随附的 USB 电缆与嵌入式仿真逻辑配套,可以使用标准开发工具(例如 Code Composer Studio™ 集成开发环境 [IDE] [CCSTUDIO])进行仿真和调试。
请注意,TMDS243EVM 是 TMS243GPEVM 的最新版本。TMDS243EVM 包含可为安全应用定制密钥和加密的高安全性可现场安装 (HS-FS) 的器件。
特性
- 三个 RJ45 以太网端口可支持 1Gb 或 100Mb 的速率
- 实时低引脚数 FSI 接口可轻松与 C2000™ MCU 连接
- 1 英寸显示器和 LED 可实现便捷的视觉输出
- 四通道 PCIe 连接器可与单通道 PCIe 卡连接
- 板载功率测量功能
- MicroSD 卡
- USB 线缆
- 以太网线缆
- 快速入门指南
开始使用
- 订购 LP-AM243 或 TMDS243EVM。
- 启动基于云的 LP-AM243 开箱即用体验或 TMDS243GPEVM 开箱即用体验,以便快速入门并运行开箱即用基准测试例程。
- 参阅 MCU+ Academy,以了解易于使用的培训模块。
立即订购并开发
TMDS243EVM — AM243x evaluation module for Arm® Cortex®-R5F-based MCUs
DDR-CONFIG-AM24 — DDR Configuration Tool
产品
Arm Cortex-R MCU
硬件开发
评估板
发布信息
Available on the TI Developer Zone (dev.ti.com)
AM24X-ACADEMY — AM24x Academy
产品
Arm Cortex-R MCU
硬件开发
评估板
发布信息
AM24x academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.
MOTOR-CONTROL-SDK-AM243X — Motor Control SDK for AM243x - RTOS
Motor Control SDK Windows Installer
Motor Control SDK Linux Installer
产品
Arm Cortex-R MCU
硬件开发
评估板
文档
Documentation - START HERE
Documentation Only Package
Download CCS 12.5.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.0 LTS for Windows or Linux
Download SysConfig 1.18.0 for Windows or Linux
Motor Control SDK Manifest
发布信息
Thank you for your interest in the AM243x Motor Control Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries, and tools to develop RTOS and no-RTOS based applications enabling real-time communication for position and current sense from motors, and real-time control libraries
- This SDK also includes Industrial Communications SDK and MCU+ SDK.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
最新信息
- EtherCAT-Connected, Single-Chip, Dual-Servo Motor Drive Reference Design (TIDEP-01032)
- Current Sense SDFM : Nine Channel Example, Examples with Continuous Normal Current Sampling and Phase Compensation, Fast Detect, Trip Generation using PRU-ICSS TripZone, Zero Crossing Detection
- Position Sense BiSS-C : Multi-channel, Point-to-point and Daisy Chain Connections, Multiple Interface Speed Support, Long cable (upto 100 meters) Support
- Position Sense HDSL : Three Channel Support, Sync Mode Enhancements, PIPE_D register for SensorHub Channel, Long cable (upto 100 meters) Support with Free Run mode
- Position Sense Tamagawa : Compare Event Based Command Trigger Support
- PRU-ICSS PWM : Three Channel Support
- Real Time Libraries : Transforms Library and Example
- Two channel example with LP-AM243 + BP-AM2BLDCSERVO for BiSS-C, HDSL, EnDat and Tamagawa
INDUSTRIAL-COMMUNICATIONS-SDK-AM243X — Industrial Communications SDK for AM243x - RTOS
INDUSTRIAL-COMMUNICATIONS-SDK-AM243X — Industrial Communications SDK for AM243x - RTOS
Industrial Communications SDK Windows Installer
Industrial Communications SDK Linux Installer
产品
Arm Cortex-R MCU
硬件开发
评估板
文档
Documentation - START HERE
Documentation Only Package
Download CCS 12.5.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.0 LTS for Windows or Linux
Download SysConfig 1.18.0 for Windows or Linux
Industrial Communications SDK Manifest
发布信息
Thank you for your interest in the AM243x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries, and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
最新信息
- Refactoring of EtherCAT API
- Improvements in Discrete I/O Device example
- Ethernet IP Conformance Tool v20 Support
- ICSSM Ethernet/IP FW supports additional MAC address for traffic routing
- IOLINK Improvements - Added NVRAM support for AM243 LP and EVM in example app. Support for flexible Maximum number of Ports
- Moved ICSSG ENET LLD examples back to MCU PLUS SDK
- Bug Fixes
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | AM64x/AM243x 评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 10月 12日 | |
证书 | TMDS243EVM EU RoHS Declaration of Conformity (DoC) | 2022年 10月 5日 |