TMP116EVM

TMP116 高精度数字温度传感器评估模块

TMP116EVM

立即订购

概述

The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution.  The TMP116EVM evaluation module (EVM) provides the user a simple way to get started with TMP116 family.  The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements.

特性
  • Provides GUI for simple and fast setup
  • Perforated PCB allows sensor to be placed in user’s system
  • Up to 0.1°C accuracy with 0.0078°C resolution (16-bit)
数字温度传感器
TMP116 具有 64 位非易失性存储器的 0.2C 数字温度传感器

 

线性和低压降 (LDO) 稳压器
LP2980-ADJ 具有使能功能的 50mA、16V、可调节低压降稳压器
下载 观看带字幕的视频 视频
Important note

TMP116EVM is a prototype evaluation module and is available in limited quantities.

立即订购并开发

评估板

TMP116EVM — TMP116 高精度数字温度传感器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
评估模块 (EVM) 用 GUI

TIDCDE4 — TMP116EVM GUI

lock = 需要出口许可(1分钟)
支持的产品和硬件
lock 下载

TIDCDE4 TMP116EVM GUI

close
最新版本
版本: 01.00.00.0B
发布日期: 01 八月 2017
lock TMP116EVM GUI (zip)  — 16308 K

校验和
lock = 需要出口许可(1分钟)
硬件开发
评估板
TMP116EVM TMP116 高精度数字温度传感器评估模块

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/tidcde4 or www.ti.com.cn/lit/xx/tidcde4b/tidcde4b.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/TIDCDE4. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 5
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TMP116EVM User's Guide (Rev. A) 2017年 8月 8日
证书 TMP116EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
应用手册 Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) 2018年 10月 23日
应用手册 Design Considerations for Measuring Ambient Air Temperature (Rev. B) 2018年 9月 10日
应用手册 Replacing Resistance Temperature Detectors with the TMP116 Temp Sensor 2017年 11月 6日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频