TPS2115AEVM-061
用于 TPS2115A 电源 MUX 的评估模块
TPS2115AEVM-061
概述
The TPS211xA EVM is an evaluation module for the Texas Instruments TPS211xA family of two-input, one-output power multiplexers. These multiplexers enable seamless transition between two power supplies, each operating at 2.8 V–5.5 V and delivering up to 1 A. EVM configurations are available for the TPS2110A through TPS2115A.
The EVM has test points for convenient access to all critical node voltages, potentiometers for adjusting the current limit and the auto-switching voltage sense thresholds, headers for selecting the manual/auto-switching operating modes, and headers for selecting the output hold-up capacitance.
电源多路复用器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS211xAEVM User's Guide | 2004年 5月 12日 | |||
证书 | TPS2115AEVM-061 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Autoswitching Power MUX . 数据表 (Rev. F) | 2012年 5月 2日 |