TPS40060EVM

10V 至 55V 输入、3.3V 输出、4A、宽输入范围 EVM

TPS40060EVM

立即订购

概述

TPS40060EVM is a wide input range synchronous buck converter using the full input range ofthe TPS40060 to produce a regulated 3.3 V output at up to 4 A of load current. Using lossless RDS(on) current sense for short circuit protection and a high-side P-channel MOSFET simplifies the circuit design without sacrificing performance. The evaluation module provides test points for input voltage, output voltage, key waveforms and a 50 Ohm connection point in the feedback loop for non-invasive measurements of the feedback loop along with an oscilloscope jack for easy measurements of output ripple. With the wide input range and voltage feed-forward capabilities of the TPS40060, many differentsources are possible from a single converter, including 16 V, 24 V, 36 V and 42 V.

特性
  • Up to 93% peak and 91% full load efficiency at 10 V input
  • 10 V to 55 V input range
  • 3.3 V fixed output, adjustable with single resistor
  • 4 Adc output current
  • 250 kHz operation
  • Single main switch MOSFET and single synchronous rectifier MOSFET
  • Compact size, surface mount design (2.0" x 2.2")
  • Voltage mode control
  • Up to 20 kHz feedback loop bandwidth for fast transient response and high stabilityoperation
  • Double sided PCB with power stage and devices all on top side
  • Convenient test points for probing critical waveforms and non-invasive loop response testing
交流/直流和直流/直流控制器(外部 FET)
TPS40060 宽输入 (10V-55V) 最高频率 1 MHz 的同步降压控制器,仅用作源控制器 TPS40061 具有拉/灌电流能力且频率高达 1MHz 的宽输入(10V 至 55V)同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS40060EVM — 10V 至 55V 输入、3.3V 输出、4A、宽输入范围 EVM

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 Using the TPS40060 2004年 1月 13日
证书 TPS40060EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 TPS40060 Wide Input Synchronous Buck Controller 数据表 (Rev. F) 2013年 6月 3日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频