TPS40090EVM-001

TPS40090EVM-001 评估模块

TPS40090EVM-001

立即订购

概述

The TPS40090EVM−001 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and UCC27222 predictive gate driver to step down a 12-V input to 1.5-V at 420 kHz. The output current is 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current balancing. Phase currents are sensed by the voltage drop across the DC resistance (DCR) of inductors. Other features include a single voltage operation, true differential output voltage sense, user programmable current limit, capacitor-programmable soft-start and a power good indicator. Device operation is specified in the TPS40090 datasheet.

特性
  • EVM demonstrates Four-Phase Operation
  • 12V Operating Range
  • TPS40090 part features:
    • Programmable Switching Frequency Up to 1-MHz/Phase
    • Current Mode Control With Forced Current Sharing(1)
    • 1% Internal 0.7-V Reference
    • Resistive Divider Set Output Voltage
    • True Remote Sensing Differential Amplifier
    • Resistive or DCR Current Sensing
    • Current Sense Fault Protection
    • Programmable Load Line
    • Compatible with UCC37222 Predictive Gate Drive Technology Drivers
    • 24-Pin Space-Saving TSSOP Package
交流/直流和直流/直流控制器(外部 FET)
TPS40090 4 通道多相降压直流/直流控制器 TPS40090-Q1 汽车类 4.5V 至 15V 多相同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS40090EVM-001 — TPS40090EVM-001 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 TPS40090 Multi-Phase Buck Converter Steps Down from 12-V to 1.5 V at 100 A (Rev. A) 2003年 12月 11日
证书 TPS40090EVM-001 EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 4-Channel MultiPhase DC/DC Controller with Tri-State 数据表 (Rev. B) 2006年 5月 12日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频