TPS5410EVM-203
1-A SWIFT Converter Evaluation Module
TPS5410EVM-203
概述
The TPS5410EVM-203 evaluation module allows the designer to evaluate two different configurations of the TPS5410 SWIFT DC/DC converter on the same PCB over a wide input voltage range. The first design is a 14.5 to 36 V input to 12 V output at 1 A using a 47 µF tantalum output capacitor. The second design is a 7 to 36 V input to 5 V output at 1 A using two 47 µF ceramic capacitors. Both step-down converters operate independently. The output voltages can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU185) for more information. The TPS5410 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.
特性
- Internally compensated for lower parts count
- 500 kHz switching frequency allows smaller filter components
- Greater than 90% efficiency
- 2% regulation accuracy
AC/DC & DC/DC converters (integrated FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS5410EVM-203 1-A Regulator EVM | 2006年 9月 1日 | |||
数据表 | TPS5410 1A 宽输入范围降压转换器 数据表 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2024年 7月 25日 | |
证书 | TPS5410EVM-203 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |