TPS5420EVM-175

10V 至 36V 输入、2A 降压转换器评估模块

TPS5420EVM-175

立即订购

概述

The TPS5420EVM-175 evaluation module allows the designer to evaluate the TPS5420 SWIFT DC/DC converter optimized for small size. The input voltage range of this module is 10 V to 36 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU163) for more information. The TPS5420 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.

特性
  • Internally compensated for lower parts count
  • 500 kHz switching frequency allows smaller filter components
  • Low Rds(on) integrated MOSFET for greater than 90% efficiency
  • 2% regulation accuracy
  • Supported by SWIFT Designer software tool for quick and easy design


Kitting List
Test Procedure
Test Setup

AC/DC 和 DC/DC 转换器(集成 FET)
TPS5420 5.5V 至 36V 输入、2A、500kHz 降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS5420EVM-175 — 10V 至 36V 输入、2A 降压转换器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TPS5420EVM-175 User's Guide 2006年 4月 5日
证书 TPS5420EVM-175 EU Declaration of Conformity (DoC) 2019年 1月 2日
应用手册 Output Ripple Voltage for Buck Switching Regulator (Rev. A) 2014年 10月 13日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频