TPS5430EVM-173
TPS5430 35V 输入、5V 输出、3A 评估模块
TPS5430EVM-173
概述
The TPS5430EVM-173 evaluation module allows the designer to evaluate the TPS5430 SWIFT DC/DC converter and is designed with external components to operate over a wide input voltage range. The input voltage range of this module is 9.0 V to 36 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU157) for more information. The TPS5430 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.
特性
- Internally compensated for lower parts count
- 500 kHz switching frequency allows smaller filter components
- Greater than 90% efficiency
- 2% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
Kitting List
Test Procedure
Test Setup
AC/DC & DC/DC converters (integrated FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPS543x Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 10月 11日 | ||
数据表 | TPS543x 3A、宽输入范围降压转换器 数据表 (Rev. K) | PDF | HTML | 英语版 (Rev.K) | PDF | HTML | 2024年 1月 24日 | |
证书 | TPS5430EVM-173 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |