TPS54310EVM
3A、输入电压为 3V 至 6V、具有可降至 0.9V 的可调节输出电压的 DC/DC 转换器
TPS54310EVM
概述
The TPS54310EVM kit allows the designer to easily evaluate the TPS54310 synchronous buck DC/DC converter with integrated 3A continuous power MOSFETs. The input range is 3-6V and the output voltage is adjustable down to 0.9V (module present to 3.3V). Other voltages are possible by changing a resistor divider.
The TPS54310 is ideal for regulating the voltage in point of load applications from a 3.3V or 5V rail for high current DSPs, FPGA, ASICs and microcontrollers.
Please see the TPS54310EVM User's Guide (sllu037) document for more information.
特性
- External compensation for design flexibility
- Oversized solder pads for easy component modifications
- Greater than 90 % efficiency
- 1 % regulation
- Supported by SWIFT Designer software tool for quick and easy design
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS54310EVM — 3A、输入电压为 3V 至 6V、具有可降至 0.9V 的可调节输出电压的 DC/DC 转换器
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS54310EVM 3-Amp Externally Compensated DC/DC Converter Evaluation Module | 2002年 2月 28日 | |||
证书 | TPS54310EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |